(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
50 Ω / 75 Ω coaxial cables are available
Operating Temperature Range | -20 ~ 60 °C |
Bending Radius | Finished Outer Diameter x 4 (Fixed Part Only) * 8 Times for RG188AU |
Model Number | Total Length (m) | Model Number | Total Length (m) |
1.5D-2V | 100 (1 Roll) | 1.5D-2V | 10 20 50 |
3D-2V | 3D-2V | ||
5D-2V | 5D-2V | ||
8D-2V | 8D-2V | ||
10D-2V | 10D-2V | ||
RG-58AU | RG-58AU | ||
RG-188AU | RG-188AU | ||
3D-2W | 3D-2W | ||
5D-2W | 5D-2W | ||
5D-FB | 5D-FB | ||
8D-FB | 8D-FB | ||
10D-FB | 10D-FB | ||
1.5C-2V | 1.5C-2V | ||
3C-2V | 3C-2V | ||
5C-2V | 5C-2V | ||
3C-2W | 3C-2W | ||
S-5C-FB | S-5C-FB | ||
5C-FB-TNL | 5C-FB-TNL | ||
L-3C2VS | L-3C2VS | ||
L-5C2VS | L-5C2VS |
Features | Photo | Model Number | Total Length (m) | Characteristic Impedance Ω (10 MHz) | Conductor | Dielectric | Outer Conductor 1 | Outer Conductor 2 | Outer Conductor 3 | Sheath | Electrical Properties | Approximate Mass kg/km | |||||||||||
Material | Structure Strands / mm | Material | Outer Diameter Approx. mm | Material | Outer Diameter Approx. mm | Material | Outer Diameter Approx. mm | Material | Outer Diameter Approx. mm | Material | Color | Outer Diameter Approx. mm | Conductor Resistance Ω / km (20°C) | Insulation Properties MΩkm | Withstand Voltage V / Min | Wavelength Reduction Index Approx. % | Capacitance Nf/km | ||||||
General-purpose | (1) | 1.5D-2V | 10 20 50 100 (1 Roll) | 50 | AC | 7/0.18 | PE | 1.6 | AC | 2.2 | — | — | — | — | PVC | Gray | 3 | 110 | 1000 | 1000 | 66 | 104 | 18 |
(2) | 3D-2V | AC | 7/0.32 | PE | 3 | AC | 3.7 | — | — | — | — | PVC | Gray | 5.3 | 33.3 | 1000 | 1000 | 66 | 100 | 44 | |||
(3) | 5D-2V | AC | 1/1.4 | PE | 4.8 | AC | 5.5 | — | — | — | — | PVC | Gray | 7.3 | 11.7 | 1000 | 1000 | 66 | 100 | 81 | |||
(4) | 8D-2V | AC | 1/2.3 | PE | 7.8 | AC | 8.7 | — | — | — | — | PVC | Gray | 11.1 | 4.23 | 1000 | 1000 | 66 | 100 | 101 | |||
(5) | 10D-2V | AC | 1/2.9 | PE | 9.7 | AC | 10.7 | — | — | — | — | PVC | Gray | 13.1 | 2.67 | 1000 | 1000 | 66 | 102 | 260 | |||
RG Type | (6) | RG-58AU | TAC | 19/0.18 | PE | 2.9 | TAC | 3.6 | — | — | — | — | PVC | Black | 5 | 40.7 | 1000 | 1000 | 67 | 102 | 40 | ||
(7) | RG-188AU | SCW | 7/0.17 | TFE | 2 | S | 2 | — | — | — | — | TFE | White | 2.6 | 292.9 | — | 2000 | 70 | 98 | 18 | |||
Double Layer Shield | (8) | 3D-2W | AC | 7/0.32 | PE | 3 | AC | 3.7 | AC | 4.4 | — | — | PVC | Gray | 6.4 | 33.3 | 1000 | 1000 | 66 | 100 | 75 | ||
(9) | 5D-2W | AC | 1/1.4 | PE | 4.8 | AC | 5.5 | AC | 6.2 | — | — | PVC | Gray | 8 | 11.7 | 1000 | 1000 | 66 | 102 | 120 | |||
High Foamed | (10) | 5D-FB | AC | 1/1.8 | PEF | 5 | Aluminum | — | TAC | 5.7 | — | — | PVC | Black | 7.5 | 7.05 | 1000 | 1000 | 79 | 85 | 72 | ||
(11) | 8D-FB | AC | 1/2.8 | PEF | 7.8 | Aluminum | — | TAC | 8.8 | — | — | PVC | Black | 11.1 | 2.86 | 1000 | 1000 | 79 | 85 | 166 | |||
(12) | 10D-FB | AC | 1/3.5 | PEF | 10 | Aluminum | — | TAC | 11 | — | — | PVC | Black | 13 | 1.83 | 1000 | 1000 | 79 | 85 | 237 | |||
General-purpose | (13) | 1.5C-2V | 75 | AC | 1/0.26 | PE | 1.6 | AC | 2.2 | — | — | — | — | PVC | Black | 3 | 968 | 1000 | 1000 | 66 | 69 | 18 | |
(14) | 3C-2V | AC | 1/0.5 | PE | 3.1 | ACC | 3.8 | — | — | — | — | PVC | Black | 5.2 | 91.4 | 1000 | 1000 | 66 | 67 | 38 | |||
(15) | 5C-2V | AC | 1/0.8 | PE | 4.8 | AC | 5.4 | — | — | — | — | PVC | Black | 7.2 | 35.9 | 1000 | 1000 | 66 | 67 | 66 | |||
Double Layer Shield | (16) | 3C-2W | AC | 1/0.5 | PE | 3.1 | AC | 3.8 | AC | 4.5 | — | — | PVC | Black | 6.5 | 91.4 | 1000 | 1000 | 66 | 67 | 75 | ||
For Satellite Broadcasting | (17) | S-5C-FB | AC | 1/1.5 | PEF | 5 | Aluminum | 5.1 | TAC | 5.8 | — | — | PVC | White | 7.7 | 21.1 | 1000 | 1000 | 79 | 56 | 63 | ||
For Digital Broadcasting | (18) | 5C-FB-TNL | AC | 1/1.5 | PEF | 4.85 | Aluminum | 5 | TAC | 5.7 | Aluminum | — | PVC | White | 7.7 | 21.1 | 1000 | 1000 | 79 | 56 | 61 | ||
Canare Electric | (19) | L-3C2VS | AC | 7/0.18 | PE | 3.1 | AC | 3.6 | — | — | — | — | PVC | Black | 5.5 | 104.8 | — | 1000 | 66 | 67 ± 3 | 45 | ||
(20) | L-5C2VS | AC | 7/0.26 | PE | 4.8 | AC | 5.3 | — | — | — | — | PVC | Black | 7.4 | 50.2 | — | 1000 | 66 | 67 ± 3 | 68 |
Overall Length(m) | 10 | Number Of Cores(Core) | 1 | Finished outer diameter(mm) | 5 |
---|---|---|---|---|---|
Shield | Present | Sheath (outer coating) color | Black | Sheath (outer coating) material | PVC |
Insulation body materials | Polyethylene type |
Please check the type/dimensions/specifications of the part RG-58AU-10 in the Various General-Purpose Coaxial Cable C / D / RG Model series.
How can we improve?
How can we improve?