1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

For Mounted / Earthquake Resistant UL Listed Device-Net

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • For Mounted / Earthquake Resistant UL Listed Device-Net
  • For Mounted / Earthquake Resistant UL Listed Device-Net
  • For Mounted / Earthquake Resistant UL Listed Device-Net
You can add up to 6 items per a category to the compare list.

  • ULLISTED
  • DeviceNet
  • Strand Wire
  • Double Shield
  • Twisted Pair
  • 300 V
Part Number :
  • From :
    ฿ 19,748.94/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart


● UL / c-UL compatible cables.
● Available in general and vibration-resistant models.

· Be careful not to confuse specified length and quantity
when ordering.
Follow "DeviceNet" equipment usage method.
∙ Working Environment Temperature
NADN18 NADNR18X: -20 – 60°C (For 8A Current)
-20 – 80°C (at 0A)
NADN24 NADNR24X: -20 – 70°C (For 1.5A Current)
-20 – 80°C (at 0A)
·
This product is compatible with "UL Traceability Program / Processed Wire." (c-UL is not compatible)

Electrical Appliance and Material Safety Law certificate has not been obtained.

Product Description

300 V Device-Net, custom length at a low price. ● The cable is UL/C-UL compliant. ●Two types are available, for general use and for vibration resistance

Specifications

For Mounted / Earthquake Resistant UL Listed Device-Net:Related Image

Sheath ColorNavy
Operating Temperature Range0 ~ 80°C
Standard AcquiredUL CL2
Bending RadiusRefer to the Structure Outline Below

Specifications
Model NumberSpecified LengthTypeWire Size x Pair Number
NADN241 ~ 100
(Specify 1 m Increment)
(For Fixed)(Signal Cable: AWG24 x 1P) (Power Cable: AWG22 x 1P)
NADN18(Signal Cable: AWG18 x 1P) (Power Cable: AWG14 x 1P)
NADNR24X(For Vibration Resistance)(Signal Cable: AWG24 x 1P) (Power Cable: AWG22 x 1P)
NADNR18X(Signal Cable: AWG18 x 1P) (Power Cable: AWG14 x 1P)

More Information

For Mounted / Earthquake Resistant UL Listed Device-Net:Related Image

Structure Outline
Model NumberNADN24NADN18NADNR24XNADNR18X
Withstand Voltage (V / Min)
AC1000
Conductor Resistance
(Ω / km at 20°C)
Signal Cable91.5 or less19.5 or less80.0 or less20.6 or less
Power Cable57.4 or less8.7 or less60.2 or less9.1 or less
Braid + Tape + Drain Wire16.4 or less7.5 or less16.4 or less7.5 or less
Insulation Resistance
(MΩkm at 20°C)
Signal Cable1000 or more
Power Cable10 or more
Characteristic Impedance (Ω at 1MHz)120 ± 12
Transmission Delay (ns / m)4.4 or less
Capacitance (pF / m) (Between Conductors)39
Capacitance (pF / m) (Between Conductor - (Conductor + Shield))79
Transmission Loss (dB / 100 m at 125 kHz)0.9510.4260.9510.426
Transmission Loss (dB / 100 m at 500kHz)1.640.821.640.82
Transmission Loss (dB / 100 m at 1MHz)2.291.312.291.31
ItemSignal CablePower CableSignal CablePower CableSignal CablePower CableSignal CablePower Cable
SizeAWG24AWG22AWG18AWG14AWG24AWG22AWG18AWG14
Number of Pairs1P1P1P1P1P1P1P1P
ConductorMaterialTin Plated Annealed Copper Stranded WireTin Plated Annealed Copper Stranded WireTin Plated Annealed Copper Stranded WireTin Plated Annealed Copper Stranded Wire
Structure (Pc / mm)19/0.1229/0.1219/0.2633/0.2948/0.0865/0.087/28/0.087/62/0.08
Outer Diameter (Approx. mm)0.60.751.31.920.640.751.52.2
InsulatorMaterialPolyethylene FoamHeat Resistant PVCPolyethylene FoamHeat Resistant PVCPolyethylene FoamHeat Resistant PVCPolyethylene FoamHeat Resistant PVC
Thickness (Approx. mm)0.580.331.30.550.640.331.20.5
Color IdentificationBlue, WhiteRed, BlackBlue, WhiteRed, BlackBlue, WhiteRed, BlackBlue, WhiteRed, Black
Outer Diameter (Approx. mm)1.761.43.93.01.91.43.93.2
Twisted PairOuter Diameter (Approx. mm)3.52.87.86.03.82.87.86.3
Shielded PairsMaterialPolyester Tape with Aluminum Foil (Aluminum on Outer Side)Polyester Tape with Aluminum Foil (Aluminum on Outer Side)Polyester Tape with Aluminum Foil (Aluminum on Outer Side)Polyester Tape with Aluminum Foil (Aluminum on Outer Side)
Thickness (Approx. mm)0.050.050.050.050.050.050.050.05
TwistingOuter Diameter (Approx. mm)4.68.54.38.9
Drain WireMaterialTin Plated Annealed Copper Stranded WireTin Plated Annealed Copper Stranded WireTin Plated Annealed Copper Stranded WireTin Plated Annealed Copper Stranded Wire
Structure (Pc / mm)29/0.1219/0.2665/0.087/28/0.08
Outer Diameter (Approx. mm)0.751.30.751.3
ShieldMaterialTin Plated Annealed Copper Stranded WireTin Plated Annealed Copper Stranded WireTin Plated Annealed Copper Stranded WireTin Plated Annealed Copper Stranded Wire
Bare Wire OD (mm)0.120.120.120.12
Density70% or more70% or more70% or more70% or more
SheathMaterialOil-Resistant / Heat-Resistant Soft PVCOil-Resistant / Heat-Resistant Soft PVCOil-Resistant / Heat-Resistant Soft PVCOil-Resistant / Heat-Resistant Soft PVC
Thickness (Approx. mm)1.251.51.11.7
Finished Outer Diameter (Approx. mm)7.0 ± 0.212.0 ± 0.47.0 ± 0.212.8 ± 0.4
Approximate Mass (kg / km)6619978225
Bending Radius4984140240
Part Number
NADN18-100
NADN24-100
NADNR18X-100
NADNR24X-100
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCable Outer Diameter
(mm)
AWG size 2
(AWG)
Finished outer diameter
(mm)
Conductor Cross Section
(mm2)
Other properties

฿ 26,322.58

CABLE 1 Piece(s) 3 Day(s) 10.0 or More 1412.0 ± 0.40.82-

฿ 19,748.94

CABLE 1 Piece(s) 3 Day(s) 7.0 to 7.9227.0 ± 0.20.2-

฿ 36,705.06

CABLE 1 Piece(s) 3 Day(s) 10.0 or More 1412.8. ± 0.40.82Vibration-resistant, Pliable, Elastic

฿ 36,903.23

CABLE 1 Piece(s) 3 Day(s) 7.0 to 7.9227.0 ± 0.20.2-

Loading...

  1. 1

Basic Information

Category Others Shield Structure Shielded・STP Shield Details Double Layer Shield
FA Network Standard DeviceNet Standard UL Cable Conductor Stranded Wire
Conductor Size Composite Cable No. of Cores 1 Pair (1P) Color Navy
Length(m) 100 or More Sheath Material PVC Number of conductors (pair strand type) 2(P) 1
Insulation body materials 2 PVC Overall Length(m) 100 Shape Circular Type
Rated Voltage 300V Application For network Insulation body materials Polyethylene type