(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
CC-Link Ver.1.10, custom length at a low price. ● Three types are available: fixed, movable, and built-in power supply type. ●Ver.2.00 is available.
Model Number | Total Length or Specified Length |
NACC110 | 1 ~ 100 (Specify 1 m Increment) |
NACCR110 | |
NACCPW110 |
Sheath Color | Navy |
Operating Temperature Range | 0 ~ 80°C |
Standard Acquired | ULAWM20276 |
Allowable Bending Radius | Finished Outer Diameter x 8 |
Use | Model Number | AWG Size | Number of Cores | Specified Length (m) | Conductor | Insulation Thickness (mm) | Wire Core Outer Diameter (mm) | Intermediate Sheath (mm) | Sheath Thickness (mm) | Finished Outer Diameter (mm) | Electrical Properties | Characteristic Impedance (1MHz) | Characteristic Impedance (5MHz) | Approximate Mass kg/km | ||||
Structure Strands / mm | Outer Diameter Approx. / mm | Conductor Resistance Ω / km (20°C) | Insulation Properties MΩkm (20°C) | Test Voltage V / Min | Allowable Current A (30 °C) | |||||||||||||
Fixed | NACC110 | 20 | 3 | 1 ~ 100 (Specify 1 m Increment) | 7/0.32 | 0.96 | 0.82 | 2.60 | - | 0.85 | 7.9 | 32.7 or less | 10000 or more | 500 | 6 | 110 ±15 Ω | 110 ±6 Ω | 78 |
Mobile | NACCR110 | 20 | 3 | 7/16/0.08 | 1.11 | 1.0 | 3.11 | - | 0.8 | 9 | 38.6 or less | 10000 or more | 500 | 7 | 93 | |||
Built-In Type | NACCPW110 | 20 | 3 | 7/0.32 | 0.96 | 0.82 | 2.60 | 0.65 | - | 11.9 | 32.7 or less | 10000 or more | 500 | 9 | 142 | |||
18 | 2 | 30/0.18 | 1.10 | 0.65 | 2.40 | - | 0.9 | 24.4 or less | 10 or more |
NACC110 | NACCR110 | NACCPW110 | ||
Conductor | Annealed Copper Stranded Wire | |||
Insulator | Polyethylene Foam | Polyolefin | Polyethylene Foam / Heat-Resistant Vinyl | |
Twisting | Twisted Core | |||
Shield | Single Sided Aluminide PET Tape / Tin Plated Annealed Braided Copper Wire | Tin Plated Annealed Copper Wire | N/A | |
Fluorine Resin | ||||
Sheath | Heat Resistant Soft Vinyl | Fluorine Resin | ||
Attenuation | 1MHz at 20°C | 1.6dB/100m | ||
5MHz at 20°C | 3.5dB/100m |
Part Number |
---|
NACCPW110-87 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Conductor Size | Cable Outer Diameter (mm) | Color | Length (m) | AWG size 2 (AWG) | Number of conductors (core/twisted layer type) 2 (Core) | Finished outer diameter (mm) | Overall Length (m) | Shape | Conductor Cross Section (mm2) | Rated Voltage | Application | Insulation body materials | Other properties |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 22,580.29 | NACC CABLE | 1 Piece(s) | 3 Day(s) | Composite Cable | 10.0 or More | Navy | 80 to 89 | 18 | 2 | 11.9 | 87 | Round Type | 0.5 | - | For fixed part power supply | Polyethylene-based | - |
Loading...
Category | Others | Shield Structure | Shielded・STP | Shield Details | Double Layer Shield |
---|---|---|---|---|---|
FA Network Standard | CC-LINK | Standard | UL | Cable Conductor | Single Wire |
No. of Cores | 3 Core (3C) | Sheath Material | PVC |
Please check the type/dimensions/specifications of the part NACCPW110-87 in the NACC UL Standard CC-Link series.
Part Number |
---|
NACC110-11 |
NACC110-12 |
NACC110-13 |
NACCPW110-88 |
NACCPW110-89 |
NACCPW110-90 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Conductor Size | Cable Outer Diameter (mm) | Color | Length (m) | AWG size 2 (AWG) | Number of conductors (core/twisted layer type) 2 (Core) | Finished outer diameter (mm) | Overall Length (m) | Shape | Conductor Cross Section (mm2) | Rated Voltage | Application | Insulation body materials | Other properties |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,157.05 | 1 Piece(s) | 3 Day(s) | AWG20 (0.50sq) | 7.0 to 7.9 | Navy | 10 to 19 | - | - | 7.9 | 11 | Circular Type | 0.51 | - | For network | Polyethylene type | - | ||
฿ 2,343.77 | 1 Piece(s) | 3 Day(s) | AWG20 (0.50sq) | 7.0 to 7.9 | Navy | 10 to 19 | - | - | 7.9 | 12 | Circular Type | 0.51 | - | For network | Polyethylene type | - | ||
฿ 2,530.50 | 1 Piece(s) | 3 Day(s) | AWG20 (0.50sq) | 7.0 to 7.9 | Navy | 10 to 19 | - | - | 7.9 | 13 | Circular Type | 0.51 | - | For network | Polyethylene type | - | ||
฿ 22,838.53 | 1 Piece(s) | 3 Day(s) | Composite Cable | 10.0 or More | Navy | 80 to 89 | 18 | 2 | 11.9 | 88 | Round Type | 0.5 | - | For fixed part power supply | Polyethylene-based | - | ||
฿ 23,096.78 | 1 Piece(s) | 3 Day(s) | Composite Cable | 10.0 or More | Navy | 80 to 89 | 18 | 2 | 11.9 | 89 | Round Type | 0.5 | - | For fixed part power supply | Polyethylene-based | - | ||
฿ 23,355.02 | 1 Piece(s) | 3 Day(s) | Composite Cable | 10.0 or More | Navy | 90 to 99 | 18 | 2 | 11.9 | 90 | Round Type | 0.5 | - | For fixed part power supply | Polyethylene-based | - |
How can we improve?
How can we improve?