1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
NACC UL Standard CC-Link (Part Number)

NACC CABLE

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Sale
  • ULAWM
  • CC-Link
Filter By :
Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart


● Available in 3 models: Fixed, mobile, fixed power built-in model.
● Ver.2.00 can be used.

· Be careful not to confuse specified length and quantity when ordering.
· Manufacturers can be mixed as long as cables are same ver.1.10 cable.
∙ Communication speed varies depending on the maximum length. Please be careful.
∙ For details, refer to equipment manuals, etc.
· This product is compatible with "UL Traceability Program / Processed Wire." (c-UL is not compatible)
* For cables in stock, please keep in mind that because we cut them to the specified size, they cannot be canceled or returned.
* All unit prices are per meter.
Unit Price Calculation Method
[Formula: Last digits of model number (m) x unit price per meter above]
* Color and softness may vary slightly due to manufacturer changes.

Electrical Appliance and Material Safety Law certificate has not been obtained.

Product Description

CC-Link Ver.1.10, custom length at a low price. ● Three types are available: fixed, movable, and built-in power supply type. ●Ver.2.00 is available.

Specifications

NACC UL Standard CC-Link:Related Image

Model NumberTotal Length
or
Specified Length
NACC1101
~
100
(Specify 1 m Increment)
NACCR110
NACCPW110

More Information

Sheath ColorNavy
Operating Temperature Range0 ~ 80°C
Standard AcquiredULAWM20276
Allowable Bending RadiusFinished Outer Diameter x 8

Specifications
UseModel NumberAWG
Size
Number of CoresSpecified Length
(m)
ConductorInsulation
Thickness
(mm)
Wire Core
Outer Diameter
(mm)
Intermediate
Sheath
(mm)
Sheath
Thickness
(mm)
Finished
Outer Diameter
(mm)
Electrical PropertiesCharacteristic
Impedance
(1MHz)
Characteristic
Impedance
(5MHz)
Approximate
Mass
kg/km
Structure
Strands / mm
Outer Diameter
Approx. / mm
Conductor Resistance
Ω / km (20°C)
Insulation Properties
MΩkm (20°C)
Test Voltage
V / Min
Allowable Current
A (30 °C)
FixedNACC110
2031
~
100
(Specify 1 m Increment)
7/0.320.960.822.60-0.857.932.7 or less10000 or more5006110
±15 Ω
110
±6 Ω
78
MobileNACCR110
2037/16/0.081.111.03.11-0.8938.6 or less10000 or more500793
Built-In TypeNACCPW1102037/0.320.960.822.600.65-11.932.7 or less10000 or more5009142
18230/0.181.100.652.40-0.924.4 or less10 or more
* AWG size (AWG ~ ) is to be used only as a guide. Refer to the comparison table on >>Click here for details.
* For the outer diameter size of cables, wire sheath (coat), etc., refer to "Finished Outer Diameter" in the table above.
* Allowable current is to be used only as a reference value and is not guaranteed.

Structure Outline / Transmission Loss
 NACC110NACCR110NACCPW110
ConductorAnnealed Copper Stranded Wire
InsulatorPolyethylene FoamPolyolefinPolyethylene Foam / Heat-Resistant Vinyl
TwistingTwisted Core
ShieldSingle Sided Aluminide PET Tape /
Tin Plated Annealed Braided Copper Wire
Tin Plated Annealed Copper WireN/A
Fluorine Resin
SheathHeat Resistant Soft VinylFluorine Resin
Attenuation1MHz at 20°C
1.6dB/100m
5MHz at 20°C3.5dB/100m


NACC UL Standard CC-Link:Related Image
Part Number
NACCPW110-83
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipConductor Size Cable Outer Diameter
(mm)
Color Length
(m)
AWG size 2
(AWG)
Number of conductors (core/twisted layer type) 2
(Core)
Finished outer diameter
(mm)
Overall Length
(m)
Shape Conductor Cross Section
(mm2)
Rated Voltage Application Insulation body materials Other properties

฿ 21,547.31

NACC CABLE 1 Piece(s) 3 Day(s) Composite Cable10.0 or More Navy80 to 8918211.983Round Type0.5-For fixed part power supplyPolyethylene-based-

Loading...

  1. 1

Basic Information

Category Others Shield Structure Shielded・STP Shield Details Double Layer Shield
FA Network Standard CC-LINK Standard UL Cable Conductor Single Wire
No. of Cores 3 Core (3C) Sheath Material PVC

Please check the type/dimensions/specifications of the part NACCPW110-83 in the NACC UL Standard CC-Link series.

Products with similar specification

Part Number
NACC110-11
NACC110-12
NACC110-13
NACCPW110-84
NACCPW110-86
NACCPW110-87
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipConductor Size Cable Outer Diameter
(mm)
Color Length
(m)
AWG size 2
(AWG)
Number of conductors (core/twisted layer type) 2
(Core)
Finished outer diameter
(mm)
Overall Length
(m)
Shape Conductor Cross Section
(mm2)
Rated Voltage Application Insulation body materials Other properties

฿ 2,157.05

1 Piece(s) 3 Day(s) AWG20 (0.50sq)7.0 to 7.9Navy10 to 19--7.911Circular Type0.51-For networkPolyethylene type-

฿ 2,343.77

1 Piece(s) 3 Day(s) AWG20 (0.50sq)7.0 to 7.9Navy10 to 19--7.912Circular Type0.51-For networkPolyethylene type-

฿ 2,530.50

1 Piece(s) 3 Day(s) AWG20 (0.50sq)7.0 to 7.9Navy10 to 19--7.913Circular Type0.51-For networkPolyethylene type-

฿ 21,805.56

1 Piece(s) 3 Day(s) Composite Cable10.0 or More Navy80 to 8918211.984Round Type0.5-For fixed part power supplyPolyethylene-based-

฿ 22,322.04

1 Piece(s) 3 Day(s) Composite Cable10.0 or More Navy80 to 8918211.986Round Type0.5-For fixed part power supplyPolyethylene-based-

฿ 22,580.29

1 Piece(s) 3 Day(s) Composite Cable10.0 or More Navy80 to 8918211.987Round Type0.5-For fixed part power supplyPolyethylene-based-