1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

300 V UL Standard (FLEX-S-40-10)

CABLE

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • 300 V UL Standard
  • 300 V UL Standard
  • 300 V UL Standard
You can add up to 6 items per a category to the compare list.

  • Sale
  • VW-1
  • ULAWM
  • Strand Wire
  • 300 V
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart


● It can perform pressure-welding of multiple cores at once without detaching the insulator.
● The cable shape is vertically symmetrical and can perform a batch connection from either top or bottom.
● It can perform easy cable branching with tearing-off.

· Be careful not to confuse specified length and quantity when ordering.
· Rated temperature: 0 – 105°C (UL standard value)

· This product is compatible with "UL Traceability Program / Processed Wire." (c-UL is not compatible)
* For cables in stock, please keep in mind that because we cut them to the specified size, they cannot be canceled or returned.
*
Length in "m" is included in our model numbers. Always specify quantity as number of units, not as meters.
*
Color and softness may vary slightly due to manufacturer changes.

Electrical Appliance and Material Safety Law certificate has not been obtained.

Product Description

Bridge / Intermittent Bonded / Color Model Flat Cable

Specifications

300 V UL Standard:Related Image

Model NumberNumber of CoresTotal Length
(m)
Bridge
FLEX-B
(Standard Color)

Intermittent Bonded
FLEX-S
(Standard Color)

FLEX-S4
(Color)
101
/
5
/
10
/
61
14
16
20
24
25
26
30
34
37
40
50
60
64


Be sure to read the following precautions when you place an order.
For the latest information regarding standard unit price, shipment days, etc., refer to the Misumi VONA e-catalog.
* Length in "m" is included in model numbers. Always specify quantity as number of units, not as meters.
* Check the indications for number of cores, pair number, core / pair number, and pair number / core when ordering (check the Specification Table for number of wire cores). 1P (1 PS) is "x 2-core".
* Allowable current is to be used only as a reference value and is not guaranteed.

More Information

Specifications
Model NumberNumber of CoresTotal Length
(m)
SizeConductor
(Pc / mm)
Span
(mm)
Total Width
(mm)
Conductor Resistance
Ω / km (20 °C)
Insulation Properties
MΩkm
Withstand Voltage
(V / Min)
Allowable Current
A (30 °C)
Capacitance
(Approx. pF / m)
Characteristic
Impedance
Approx. Ω
Transmission Delay
Approx. ns / m
Near-end
Cross-Talk
Approx. %
Flame Retardance
Properties
Approximate
Mass
kg / km
Bridge
FLEX-B
(Standard Color)



Intermittent Bonded
FLEX-S
(Standard Color)
FLEX-S4
(Color)
101
/
5
/
10
/
61
(1 Roll)
AWG28
* (0.08 mm2)
7/0.12711.4312.7213.2
or less
100
or more
20001AFLEX-B
52

FLEX-S
FLEX-S4
51
FLEX-B
106

FLEX-S
FLEX-S4
108
54VW-1
18.6
1416.5117.826.0
1619.0520.329.8
2024.1325.437.2
2429.2130.544.6
2530.4831.846.5
2631.7533.048.4
3036.8338.155.8
3441.9143.263.2
3745.7247.068.8
4049.5350.874.4
5062.2363.593.0
6074.9376.2111.6
6480.0181.3119.0
* Measurement values are in GSG mode for capacitance, characteristic impedance, propagation delay and near-end crosstalk. * (~ mm2) is to be used only as an estimated section area. Refer to the comparison table on >>Click here for details.

300 V UL Standard:Related Image

Current Reduction Factor
Ambient Temperature (°C)35404550556065
Current Reduction Factor0.970.930.890.860.820.770.73
Ambient Temperature (°C)707580859095100
Current Reduction Factor0.680.630.580.520.450.370.26
Allowable current value indicates the calculated value of 1 cable laid aboveground in ambient temperature of 30°C, and is not a guaranteed value. If the ambient temperature is 30 °C or above, the above current reduction factor is multiplied by the allowable current.
(Example) Allowable current value 1 x 0.93 = 0.93 (A) when the ambient temperature is 40 °C

300 V UL Standard:Related Image
Part Number
FLEX-S-40-10
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOverall Length
(m)
Number Of Cores
(Core)
Finished outer diameter
(mm)

฿ 1,043.78

CABLE 1 Piece(s) Same day 104050.8

Loading...

  1. 1

Basic Information

Conductor Cross Section(mm2) 0.08 AWG size(AWG) 28 Rated Voltage 300V
Shield None Representative Standard UL

Please check the type/dimensions/specifications of the part FLEX-S-40-10 in the 300 V UL Standard series.

Products with similar specification

Part Number
FLEX-S-64-10
FLEX-S4-20-10
FLEX-S4-34-61
FLEX-S4-40-10
FLEX-S4-40-61
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipOverall Length
(m)
Number Of Cores
(Core)
Finished outer diameter
(mm)

฿ 1,590.47

1 Piece(s) Same day 106481.3

฿ 580.83

1 Piece(s) Same day 102025.4

฿ 5,756.69

1 Piece(s) Same day 613443.2

฿ 1,044.72

1 Piece(s) Same day 104050.8

฿ 5,686.58

1 Piece(s) Same day 614050.8