NA28WSH UL 30 V Double-Shielded Cable

Brand :
MISUMI

Caution

    Product Description

    2-Shield with 30 V UL Standard


    ● Double shield cable made of aluminum foil tape + braid shield.
    ● It uses double-shielding and offers excellent noise prevention effect.
    ● Cable compatible with half-pitch connectors for pressure welding applications.

    · Be careful not to confuse specified length and quantity when ordering.
    ∙ 1P = 2-core (twisted pair).
    · Not oil-resistant.
    · This product is compatible with "UL Traceability Program / Processed Wire." (c-UL is not compatible)

    The Electrical Appliance and Material Safety Law certificate has not been obtained.

    Specifications

    NA28WSH UL 30 V Double-Shielded Cable:Related Image

    * For the latest information regarding standard unit price, quantity slide unit price, shipment days, etc., refer to the Misumi VONA e-catalog.
    Model NumberNumber of Pairs
    1P = 2 Cores
    Total Length
    or
    Specified Length
    NA28WSH3P1
    ~
    100
    (Specify 1 m
    Increment)
    6P
    10P
    15P
    18P
    25P
    50P
    * (~ mm2) is to be used only as an estimated section area. Refer to the comparison table on >>Click here for details.
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    NA28WSH UL 30 V Double-Shielded Cable | MISUMI | MISUMI Thailand