1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

NA20276 UL Standard with Shield AWG28

NA20276 UL Standard with Shield AWG28
You can add up to 6 items per a category to the compare list.

  • VW-1
  • ULAWM
  • Strand Wire
  • Single Shield
  • Twisted Pair
  • 30 V
Part Number :
  • From :
    ฿ 6,922.84/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart


● It has a braided shield for EMI countermeasures.

· Be careful not to confuse specified length and quantity when ordering.
· 1P = 2-core (twisted pair).
∙ Not oil-resistant.
· This product is compatible with "UL Traceability Program / Processed Wire." (c-UL is not compatible)

Electrical Appliance and Material Safety Law certificate has not been obtained.

Product Description

30 V single shielded cable, ULAWM20276 standard compliant, with excellent oil resistance and noise resistance. Only AWG size 28 is available, and a braided shield is applied for EMI shielding.

Specifications

NA20276 UL Standard with Shield AWG28:Related Image

Model NumberNumber of Pairs
1P = 2 Cores
Total Length
or
Specified Length
NA202765P1
~
100
(Specify 1 m
Increment)
8P
13P
17P
20P
25P
34P
50P
* (~ mm2) is to be used only as an estimated section area. Refer to the comparison table on >>Click here for details.

More Information

Sheath ColorNavy
Operating Temperature Range0 ~ 80°C
Standard AcquiredULAWM20276
Bending RadiusFinished Outer Diameter x 10
(Fixed Parts)

Specifications
Model NumberAWG
Size
Number of Pairs
1P = 2 Cores
Specified Length
(m)
ConductorInsulation
Thickness
(mm)
Wire Core
Outer Diameter
Approx. (mm)
Sheath
Thickness
(mm)
Finished
Outer Diameter
(mm)
Electrical PropertiesApproximate
Mass
kg/km
Structure
Strands / mm
Outer Diameter
Approx. / mm
Conductor Resistance
Ω / km (20°C)
Insulation Properties
MΩkm (20°C)
Test Voltage
V / Min
Allowable Current
A (30 °C)
NA20276AWG28
* (0.08 mm2)
5P1 ~ 100 m
(Specify 1 m Increment)
7/0.1270.380.10.580.815.1246 or less10 or more500136
8P5.5146
13P6.7163
17P7.2176
20P7.61.2390
25P8.11.14100
34P9.01.04126
50P10.40.93170
* (~ mm2) is to be used only as an estimated section area. Refer to the comparison table on >>Click here for details.
* For the outer diameter size of cables, wire sheath (coat), etc., refer to "Finished Outer Diameter" in the table above.
* Allowable current is to be used only as a reference value and is not guaranteed.

Structure Outline
ConductorTin Plated Annealed Copper Stranded Wire
InsulatorHeat Resistant Vinyl
TwistingTwisted Pair
ShieldTin Plated Annealed Copper Braid
SheathHeat-resistant Soft Vinyl / Matte

Current Reduction Factor
Ambient Temperature (°C)3040506070
Current Reduction Factor1.000.890.770.630.45
Allowable current value indicates the calculated value of 1 cable laid aboveground in ambient temperature of 30°C, and is not a guaranteed value.
If the ambient temperature is 30 °C or above, the above current reduction factor is multiplied by the allowable current.
(Example) Allowable current at AWG28 3-core when the ambient temperature is 40°C
1 x 0.89 = 0.89 (A)

Wire Core Identification Table
Pair
No.
Insulator
Color
Dot MarkDot Mark ColorPair
No.
Insulator
Color
Dot Mark
(Dash *)
Dot Mark Color
Core of Wire 1Core of Wire 2Core of Wire 1Core of Wire 2
1OrangeBlackRed26Orange■■BlackRed
2GrayBlackRed27Gray■■BlackRed
3WhiteBlackRed28White■■BlackRed
4YellowBlackRed29Yellow■■BlackRed
5PinkBlackRed30Pink■■BlackRed
6Orange■■BlackRed31Orange■■■■BlackRed
7Gray■■BlackRed32Gray■■■■BlackRed
8White■■BlackRed33White■■■■BlackRed
9Yellow■■BlackRed34Yellow■■■■BlackRed
10Pink■■BlackRed35Pink■■■■BlackRed
11Orange■■■BlackRed36Orange■■■■■■BlackRed
12Gray■■■BlackRed37Gray■■■■■■BlackRed
13White■■■BlackRed38White■■■■■■BlackRed
14Yellow■■■BlackRed39Yellow■■■■■■BlackRed
15Pink■■■BlackRed40Pink■■■■■■BlackRed
16Orange■■■■BlackRed41Orange■■■■■■■■BlackRed
17Gray■■■■BlackRed42Gray■■■■■■■■BlackRed
18White■■■■BlackRed43White■■■■■■■■BlackRed
19Yellow■■■■BlackRed44Yellow■■■■■■■■BlackRed
20Pink■■■■BlackRed45Pink■■■■■■■■BlackRed
21Orange■■■■■■ (Continuous)BlackRed46Orange■■■■■■■■■■BlackRed
22Gray■■■■■■ (Continuous)BlackRed47Gray■■■■■■■■■■BlackRed
23White■■■■■■ (Continuous)BlackRed48White■■■■■■■■■■BlackRed
24Yellow■■■■■■ (Continuous)BlackRed49Yellow■■■■■■■■■■BlackRed
25Pink■■■■■■ (Continuous)BlackRed50Pink■■■■■■■■■■BlackRed
*From pair No. 26, the dot mark is slightly elongated (dash).
Part Number
NA20276-5P-100
NA20276-8P-100
NA20276-13P-100
NA20276-17P-100
NA20276-20P-100
NA20276-25P-100
NA20276-34P-100
NA20276-50P-100
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipLogarithm Finished outer diameter
(mm)

฿ 6,922.84

CABLE 1 Piece(s) 3 Day(s) 5P5.1

฿ 8,723.36

CABLE 1 Piece(s) 3 Day(s) 8P5.5

฿ 12,840.27

CABLE 1 Piece(s) 3 Day(s) 13P6.7

฿ 14,875.70

CABLE 1 Piece(s) 3 Day(s) 17P7.2

฿ 17,119.06

CABLE 1 Piece(s) 3 Day(s) 20P7.6

฿ 18,041.39

CABLE 1 Piece(s) 3 Day(s) 25P8.1

฿ 26,077.67

CABLE 1 Piece(s) 3 Day(s) 34P9

฿ 32,776.47

CABLE 1 Piece(s) 3 Day(s) 50P10.4

Loading...

  1. 1

Basic Information

Overall Length(m) 100 Conductor Cross Section(mm2) 0.08 AWG size(AWG) 28
Rated Voltage For Low Current Circuits Shield Present Representative Standard UL
Sheath (outer coating) color Navy color Sheath (outer coating) material PVC Insulation body materials PVC
Power supply/signal Dual use Other properties Pliability / Noise Resistance