1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

KVC36SB UL Standard with Shield

CABLE

KVC36SB UL Standard with Shield
You can add up to 6 items per a category to the compare list.

  • Sale
  • c-UL
  • VW-1
  • FT-1
  • ULAWM
  • Oil-Resistant
  • Strand Wire
  • Single Shield
  • Twisted Pair
  • Less than 100 V
Filter By :
Part Number :
  • From :
    ฿ 485.13/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart


· 1.5P sizes are not twisted pairs.
· This product is compatible with "UL Traceability Program / Processed Wire". (c-UL is not compatible)
* For cables in stock, please keep in mind that because we cut them to the specified size, they cannot be canceled or returned.
* Color and softness may vary slightly due to manufacturer changes.

Electrical Appliance and Material Safety Law certificate is not obtained.

Product Description

With 150 V Standard Shield for Signals

Specifications

KVC36SB UL Standard with Shield:Related Image

Model NumberSection Area
(mm2)
Number of Pairs *3
1P = 2 Cores
Total Length
or
Specified Length
Model NumberSection Area
(mm2)
Number of Pairs *3
1P = 2 Cores
Total Length
or
Specified Length
KVC36SB
(Twisted Pair Type)
0.21P1
~
100
(Specify 1 m
Increment)
1.5P (3-Core)
2P
3P
4P
5P
6P
7P
8P
10P
12P
15P
20P
25P
30P
32P
0.31P
1.5P (3-Core)
2P
3P
4P
5P
6P
7P
8P
10P
12P
15P
20P

More Information


Be sure to read the following precautions when you place an order.
* Length in "m" is included in our model numbers. Always specify quantity as number of units, not as meters.
* For the latest information regarding standard unit price, quantity slide unit price, shipment days, etc., refer to the Misumi VONA e-catalog.
*1 Stock products are indicated with T or A in the price column at right.
*2 All unit prices above are per meter.
Unit Price Calculation Method [Formula: Last digits of model number (m) x unit price per meter above]
*3 Check the indications for number of cores, pair number, core / pair number, and pair number / core when ordering.

KVC36SB UL Standard with Shield:Related Image
KVC36SB UL Standard with Shield:Related Image
KVC36SB UL Standard with Shield:Related Image

Specifications
Model NumberSection Area
( mm2) *2
Number of Pairs *1
1P = 2 Cores
AWG
Estimate* 2
Twisted
Structure
(See Figure)
Number of
Wire Cores
Finished *5
Outer Diameter
(mm)
Approximate
Mass
kg/km
Electrical PropertiesConductorInsulationWire Core
Outer Diameter
Approx. (mm)
SheathSpecification
Allowable Current
A (30°C)* 3
Conductor Resistance
Ω / km (20°C)
Insulation Properties
MΩkm (20°C)
Withstand Voltage
V / Min
Structure
Strands / mm
Outer Diameter
Approx. (mm)
Plating *4Thickness
(mm)
Material *4Thickness
(mm)
Material *4
KVC36SB
(Twisted Pair Type)
0.21P25Twisted Pair23.9215113 or less50 or more1500
AC
7/0.180.54Tin0.25PVC1.050.5PVCULAWM2936
c-UL
1.5P (3-Core)34.12440.5
2P45.74040.85ULAWM2576
c-UL
3P65.94540.85
4P86.45530.85
5P106.86530.85
6P127.57530.9
7P147.78030.9
8P168.29030.9
10P209.0 10520.9
12P249.111521.0
15P3010.014021.0
20P4011.517021.0
25P5012.520521.05
30P6014.0 24521.15
32P6414.0 25521.15
0.31P2324.628762.3 or less50 or more1500
AC
12/0.180.7N/A0.31.30.6ULAWM2936
c-UL
1.5P (3-Core)34.83560.6
2P46.25060.85ULAWM2576
c-UL
3P67.17051.0
4P87.88551.0
5P108.510041.0
6P129.311541.1
7P149.512041.1
8P1610.0 13541.2
10P2011.517041.3
12P2412.0 18531.3
15P3013.0 21531.3
20P4014.527531.4


*1 Please note that when the indicated Core / Pair is 1P (1PS), the number of wire cores will be "x 2-core".
*2 The size conversion is for reference only. Refer to the comparison table on >>Click here for details.
*3 The value of allowable current is to be used only as a reference value and is not guaranteed.
*4 How to View Materials
[Plating] Tin... Tin Plated Annealed Copper Wire
[Materials] PVC... Polyvinyl Chloride; PE... Polyethylene-based Material;
P... Polyester-based Material; Fluorine... Various Fluorine Resins; *... Other
*5 For the outer diameter size of cables, wire sheath (coat), etc., refer to "Finished Outer Diameter" in the table above.    

Current Reduction Factor
Ambient Temperature (°C)30405060708090100
Current Reduction Factor1.000.930.860.770.680.580.450.26
Allowable current value indicates the calculated value of 1 cable laid aboveground in ambient temperature of 30°C, and is not a guaranteed value.
If the ambient temperature is 30 °C or above, the above current reduction factor is multiplied by the allowable current.
(Example) Allowable current value when the ambient temperature is 40°C, 0.2mm21 P: 5 x 0.93 = 4.65 (A)

KVC36SB UL Standard with Shield:Related Image

Wire Core Identification
Pair No.1234567891011
Insulator ColorBlackBlackRedRedGreenGreenYellowYellowBrownBrownBlueBlueGrayGrayOrangeOrangePurplePurpleLight GreenLight GreenPinkPink
Color of Identification Line-White-White-White-White-White-White-White-White-White-White-White
Pair No.1213141516171819202122
Insulator ColorLight BlueLight BlueWhiteWhiteGreenGreenYellowYellowBrownBrownBlueBlueGrayGrayOrangeOrangePurplePurpleLight GreenLight GreenPinkPink
Color of Identification Line-White-BlackBlackRedBlackRedBlackRedBlackRedBlackRedBlackRedBlackRedBlackRedBlackRed
Pair No.23242526272829303132 
Insulator ColorLight BlueLight BlueRedRedBlackBlackWhiteWhiteBrownBrownBlueBlueGrayGrayOrangeOrangePurplePurpleLight GreenLight Green
Color of Identification LineBlackRedBlackGreenGreenYellowGreenYellowGreenYellowGreenYellowGreenYellowGreenYellowGreenYellowGreenYellow
* Wire core identification for 1.5 number of pairs (3-core strand)
Pair No.1.5
Insulator ColorBlackBlackRed
Color of Identification Line-White-
 
KVC36SB UL Standard with Shield:Related Image
Part Number
KVC36SB-0.3-1P-4 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 485.13

฿ 306.94

CABLE 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Overall Length(m) 4 Conductor Cross Section(mm2) 0.3 AWG size(AWG) 23
Logarithm 1P Finished outer diameter(mm) 4.6 Rated Voltage 150V
Shield Present Properties Oil resistance Representative Standard UL / CSA(c-UL)
Sheath (outer coating) color Black Sheath (outer coating) material PVC Insulation body materials PVC
Power supply/signal Dual use Other properties Pliability / Noise Resistance

Please check the type/dimensions/specifications of the part KVC36SB-0.3-1P-4 in the KVC36SB UL Standard with Shield series.