NAVCSB UL Standard with Shield

Brand :
MISUMI

Caution

    Product Description

    150 V fixed signal shielded cable for small diameter, ULAWM2576/ULAWM2095 standard compliant, with excellent oil resistance.


    · Refer to the wire core identification table.
    · AWG25 1.5P is not a twisted pair.
    · This product is compatible with "UL Traceability Program / Processed Wire". (c-UL is not compatible)
    * For cables in stock, please keep in mind that because we cut them to the specified size, they cannot be canceled or returned.
    * All unit prices are per meter.
    Unit Price Calculation Method
    [Formula: Last digits of model number (m) x unit price per meter above]
    * Color and softness may vary slightly due to manufacturer changes.

    Electrical Appliance and Material Safety Law certificate is not obtained.

    Specifications

    NAVCSB UL Standard with Shield:Related Image

    Model NumberAWG
    Size
    Number of Pairs *4
    1P = 2 Core (1PS = 2 Core)
    Total Length *
    or
    Specified Length
    NAVCSB27
    (Marked on Cable
    AWG26 )
    1PS1
    ~
    100
    (Specify 1 m
    Increment)
    /
    500
    /
    1000
    2P
    3P
    4P
    5P
    6P
    7P
    8P
    10P
    15P
    20P
    251PS
    1P
    1.5P (3-Core)
    2P
    3P
    4P
    5P
    6P
    7P
    8P
    10P
    12P
    15P
    20P
    25P
    32P
    231PS
    1P
    2P
    3P
    4P
    5P
    6P
    7P
    8P
    10P
    12P
    15P
    20P
    211P
    2P
    3P
    4P
    5P
    6P
    7P
    8P
    10P
    15P
    20P


    Be sure to read the following precautions when you place an order.
    * Length in "m" is included in our model numbers. Always specify quantity as number of units, not as meters.
    *1 Stock products are indicated with T or A in the price column at right.
    *2 All unit prices above are per meter.
    Unit Price Calculation Method [Formula: Last digits of model number (m) x unit price per meter above]
    *3 Please note that when ordering 1000 m and 500 m, the order will be delivered as 100 m windings (we cannot accept orders for single cables).
    *4 Check the indications for number of cores, pair number, core / pair number, and pair number / core when ordering.
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat