NA3VCSB UL Standard with Shield

Brand :
MISUMI
Caution
Product Description
[Features]
• Oil-resistant shielded cable rated for 300 V.
• Compliant with ULAWM2517.
[Use]
• Designed for fixed signal wiring.

· 1.5P of AWG25, AWG19, 16 are not twisted pairs.
· This product is compatible with "UL Traceability Program / Processed Wire". (c-UL is not compatible)
* For cables in stock, please keep in mind that because we cut them to the specified size, they cannot be canceled or returned.
* All unit prices are per meter.
Unit Price Calculation Method
[Formula: Last digits of model number (m) x unit price per meter above]
* Color and softness may vary slightly due to manufacturer changes.
Electrical Appliance and Material Safety Law certificate is not obtained.
Specifications

| Model Number | AWG Size | Core Number / Pair Number* 4 1P = 2-core |
| NA3VCSB | 25 | 1P |
| 1.5P (3-Core) | ||
| 2P | ||
| 3P | ||
| 4P | ||
| 5P | ||
| 6P | ||
| 7P | ||
| 8P | ||
| 10P | ||
| 12P | ||
| 13P | ||
| 15P | ||
| 18P | ||
| 20P | ||
| 25P | ||
| 32P | ||
| 23 | 1P | |
| 2P | ||
| 3P | ||
| 4P | ||
| 5P | ||
| 6P | ||
| 7P | ||
| 8P | ||
| 10P | ||
| 12P | ||
| 18P | ||
| 25P | ||
| 21 | 1P | |
| 2P | ||
| 3P | ||
| 4P | ||
| 5P | ||
| 6P | ||
| 7P | ||
| 8P | ||
| 10P | ||
| 19 | 2 | |
| 3 | ||
| 4 | ||
| 6 | ||
| 8 | ||
| 10 | ||
| 12 | ||
| 16 | 2 | |
| 3 | ||
| 4 | ||
| 6 | ||
| 8 |

Be sure to read the following precautions when you place an order.
* Length in "m" is included in our model numbers. Always specify quantity as number of units, not as meters.
*1 Stock products are indicated with T or A in the price column at right.
*2 All unit prices above are per meter.
Unit Price Calculation Method [Formula: Last digits of model number (m) x unit price per meter above]
*3 Please note that when ordering 1000 m and 500 m, the order will be delivered as 100 m windings (we cannot accept orders for single cables).
*4 Check the indications for number of cores, pair number, core / pair number, and pair number / core when ordering.