(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
300 V UL/PSE Standard Power Supply Cable
Model Number | Section Area (mm2) | Number of Cores | Total Length or Specified Length (m) |
VCTF23NX | 0.3 | 2 | 1 ~ 100 (Specify 1 m Increment) |
3 | |||
4 | |||
5 | |||
6 | |||
7 | |||
8 | |||
10 | |||
12 | |||
16 | |||
20 | |||
30 | |||
0.5 | 2 | ||
3 | |||
4 | |||
6 | |||
8 | |||
10 | |||
12 | |||
16 | |||
20 | |||
30 | |||
0.75 | 2 | ||
3 | |||
4 | |||
6 | |||
8 | |||
10 | |||
12 | |||
16 | |||
20 | |||
30 | |||
1.25 | 2 | ||
3 | |||
4 | |||
6 | |||
8 | |||
10 | |||
12 | |||
16 | |||
20 | |||
30 | |||
2.0 | 2 | ||
3 | |||
4 | |||
6 | |||
8 | |||
10 | |||
12 | |||
16 | |||
20 |
Model Number | Section Area (mm2) | Number of Cores | Total Length | AWG Estimated Size *1 | Twisted Structure (See Figure) | Number of Wire Cores | Finished Outer Diameter *4 (mm) | Approximate Mass kg/km | Electrical Properties | Conductor | Insulation | Wire Core Outer Diameter Approx. (mm) | Sheath | Specification | |||||||
Allowable Current A (30°C)* 2 | Conductor Resistance Ω / km (20°C) | Insulation Properties MΩkm (20°C) | Withstand Voltage V / Min | Structure Strands / mm | Outer Diameter Approx. (mm) | Plating *3 | Thickness (mm) | Material *3 | Thickness (mm) | Material *3 | |||||||||||
VCTF23NX | 0.3 | 2 | 1 ~ 100 (Specify 1 m Increment) | 23AWG | Core / Layer Stranding | 2 | 5.4 | 40 | 4 | 62.5 or less | 5 or more | 2000 AC | 60/0.08 | 0.7 | N/A | 0.5 | PVC | 1.7 | 1.0 | PVC | ULAWM 2517 |
3 | 3 | 5.7 | 45 | 4 | 1.0 | ||||||||||||||||
4 | 4 | 6.1 | 50 | 4 | 1.0 | ||||||||||||||||
5 | 5 | 6.6 | 60 | 4 | 1.0 | ||||||||||||||||
6 | 6 | 7.1 | 70 | 4 | 1.0 | ||||||||||||||||
7 | 7 | 7.6 | 80 | 3 | 1.0 | ||||||||||||||||
8 | 8 | 8.1 | 90 | 3 | 1.0 | ||||||||||||||||
10 | 10 | 9.2 | 115 | 3 | 1.0 | ||||||||||||||||
12 | 12 | 9.2 | 105 | 3 | 1.0 | ||||||||||||||||
16 | 16 | 10.0 | 130 | 2 | 1.0 | ||||||||||||||||
20 | 20 | 11.0 | 160 | 2 | 1.0 | ||||||||||||||||
30 | 30 | 13.0 | 220 | 2 | 1.0 | ||||||||||||||||
0.5 | 2 | 20AWG | 2 | 5.8 | 45 | 6 | 36.8 or less | 5 or more | 2000 AC | 45/0.12 | 0.95 | 0.5 | 1.9 | 1.0 | ULAWM 2517 | ||||||
3 | 3 | 6.1 | 55 | 6 | 1.0 | ||||||||||||||||
4 | 4 | 6.6 | 65 | 6 | 1.0 | ||||||||||||||||
6 | 6 | 7.7 | 90 | 5 | 1.0 | ||||||||||||||||
8 | 8 | 8.9 | 120 | 4 | 1.0 | ||||||||||||||||
10 | 10 | 10.5 | 150 | 4 | 1.0 | ||||||||||||||||
12 | 12 | 10.0 | 140 | 4 | 1.0 | ||||||||||||||||
16 | 16 | 11.0 | 175 | 3 | 1.0 | ||||||||||||||||
20 | 20 | 12.5 | 215 | 3 | 1.0 | ||||||||||||||||
30 | 30 | 14.5 | 310 | 3 | 1.1 | ||||||||||||||||
0.75 | 2 | 19AWG | 2 | 6.6 | 60 | 8 | 25.1 or less | 5 or more | 2000 AC | 67/0.12 | 1.1 | 0.6 | 2.3 | 1.0 | Compliant to PSE Law ULAWM 2517 | ||||||
3 | 3 | 7.0 | 70 | 8 | 1.0 | ||||||||||||||||
4 | 4 | 7.6 | 85 | 8 | 1.0 | ||||||||||||||||
6 | 6 | 8.9 | 120 | 7 | 1.0 | ||||||||||||||||
8 | 8 | 10.5 | 160 | 6 | 1.0 | ||||||||||||||||
10 | 10 | 12.5 | 210 | 6 | 1.0 | ||||||||||||||||
12 | 12 | 12.0 | 190 | 5 | 1.0 | ||||||||||||||||
16 | 16 | 13.0 | 250 | 5 | 1.0 | ||||||||||||||||
20 | 20 | 14.5 | 310 | 4 | 1.1 | ||||||||||||||||
30 | 30 | 17.5 | 445 | 4 | 1.2 | ||||||||||||||||
1.25 | 2 | 17AWG | 2 | 7.4 | 80 | 14 | 15.1 or less | 5 or more | 2000 AC | 112/0.12 | 1.5 | 0.6 | 2.7 | 1.0 | |||||||
3 | 3 | 7.8 | 95 | 14 | 1.0 | ||||||||||||||||
4 | 4 | 8.5 | 115 | 14 | 1.0 | ||||||||||||||||
6 | 6 | 10.0 | 165 | 10 | 1.0 | ||||||||||||||||
8 | 8 | 12.0 | 225 | 9 | 1.0 | ||||||||||||||||
10 | 10 | 14.0 | 300 | 8 | 1.1 | ||||||||||||||||
12 | 12 | 13.5 | 275 | 8 | 1.1 | ||||||||||||||||
16 | 16 | 15.0 | 360 | 7 | 1.1 | ||||||||||||||||
20 | 20 | 17.0 | 445 | 6 | 1.2 | ||||||||||||||||
30 | 30 | 20.0 | 640 | 5 | 1.3 | ||||||||||||||||
2.0 | 2 | 15AWG | 2 | 8.0 | 100 | 20 | 9.79 or less | 5 or more | 2000 AC | 79/0.18 | 1.8 | 0.6 | 3.0 | 1.0 | |||||||
3 | 3 | 8.5 | 125 | 20 | 1.0 | ||||||||||||||||
4 | 4 | 9.2 | 155 | 20 | 1.0 | ||||||||||||||||
6 | 6 | 11.0 | 225 | 13 | 1.0 | ||||||||||||||||
8 | 8 | 13.0 | 300 | 11 | 1.0 | ||||||||||||||||
10 | 10 | 15.5 | 405 | 11 | 1.1 | ||||||||||||||||
12 | 12 | 15.0 | 380 | 10 | 1.1 | ||||||||||||||||
16 | 16 | 16.5 | 505 | 9 | 1.2 | ||||||||||||||||
20 | 20 | 18.5 | 615 | 8 | 1.2 |
Ambient Temperature (°C) | 30 | 40 | 50 | 60 | 70 |
Current Reduction Factor | 1.00 | 0.88 | 0.75 | 0.58 | 0.33 |
Number of Core Lines | Wire Core Identification Method |
12-core or less | Insulator Coloring Method (Order: Black, White, Red, Green, Yellow, Brown, Blue, Gray, Orange, Purple, Pink, Light Green) |
13-core or more | Numbering Method (Numbers 1, 2, 3, 4... are consecutively printed on the surface of the white insulator) |
Overall Length(m) | 100 | Conductor Cross Section(mm2) | 0.5 | AWG size(AWG) | 20 |
---|---|---|---|---|---|
Number Of Cores(Core) | 2 | Finished outer diameter(mm) | 5.8 | Rated Voltage | 300V |
Shield | None | Properties | Oil resistance | Representative Standard | UL / CSA(c-UL) |
Sheath (outer coating) color | Black | Sheath (outer coating) material | PVC | Insulation body materials | PVC |
Other properties | Vibration-resistant, Flexible, Pliable |
Please check the type/dimensions/specifications of the part VCTF23NX-0.5-2-100 in the VCTF23NX UL/PSE Supported series.
How can we improve?
How can we improve?