(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
● Since it has excellent vibration resistance, it can be used with low-speed movement.
· UL62 standard has been changed and the maximum cross-sectional area of the conductor is regulated. Due to the change, the conductor configuration is being updated.
AWG12 66/0.26 --> 65/0.26 (change will take effect when the stock has been sold).
· This product is compatible with "UL Traceability Program / Processed Wire." (c-UL is not compatible)
* All unit prices are per meter.
Unit Price Calculation Method
[Formula: Last digits of model number (m) x unit price per meter above]
* Color and softness may vary slightly due to manufacturer changes.
600 V Power cable compatible with Japan / overseas standards
* Before ordering, confirm that the following symbols in the order (if any) are correct: "( = single-byte bracket"; "1 = One"; "I = i"; "0 = zero"; "O = oh".
Model Number | AWG Size | Number of Cores | Total Length or Specified Length |
NA2501T | 18 | 3 | 1 ~ 100 (Specify 1 m Increment) / 500 / 1000 |
4 | |||
16 | 3 | ||
4 | |||
14 | 3 | ||
4 | |||
12 | 3 | ||
4 | |||
10 | 4 | ||
8 | 4 | ||
6 | 4 | ||
4 | 4 |
Model Number | AWG Size | Number of Cores | Estimated Section Area *1 (mm2) | Twisted Structure (See Figure) | Number of Wire Cores | Finished *5 Outer Diameter (mm) | Approximate Mass kg/km | Electrical Properties | Conductor | Insulation | Wire Core Outer Diameter Approx. (mm) | Sheath | Specification | Sample Provided *4 | |||||||
Allowable Current A (30°C) *2 | Conductor Resistance Ω / km (20°C) | Insulation Properties MΩkm (20°C) | Withstand Voltage V / Min | Structure Strands / mm | Outer Diameter Approx. (mm) | Plating *3 | Thickness (mm) | Material *3 | Thickness (mm) | Material *3 | |||||||||||
NA2501T | 18 | 3 | 0.75 | Core / Layer Strand | 3 | 9.7 | 120 | 11 | 22.5 | 50 | 3000 | 77/0.12 | 1.22 | N/A | 0.85 | PVC | 2.92 | 1.7 | PVC | PSE Law ULAWM2501 c-UL | ◎ |
4 | 4 | 10.6 | 140 | 10 | 1.8 | ◎ | |||||||||||||||
16 | 3 | 1.25 | 3 | 10.6 | 150 | 15 | 14.1 | 123/0.12 | 1.54 | 3.24 | 1.8 | ◎ | |||||||||
4 | 4 | 11.4 | 180 | 13 | 1.8 | ◎ | |||||||||||||||
14 | 3 | 2 | 3 | 11.4 | 180 | 19 | 9.17 | 84/0.18 | 1.91 | 3.61 | 1.8 | ◎ | |||||||||
4 | 4 | 12.5 | 230 | 17 | 1.9 | ◎ | |||||||||||||||
12 | 3 | 3.5 | 3 | 12.9 | 240 | 26 | 5.6 | 40 | 66/0.26 | 2.44 | 4.14 | 1.9 | ◎ | ||||||||
4 | 4 | 14.2 | 300 | 24 | 2.0 | ◎ | |||||||||||||||
10 | 4 | 5.5 | 4 | 16.6 | 440 | 30 | 3.63 | 104/0.26 | 3.06 | 1 | 5.06 | 2.1 | ◎ | ||||||||
8 | 4 | 8 | 4 | 21.2 | 700 | 43 | 2.34 | 7/15/0.32 | 4.20 | 1.25 | 6.70 | 2.4 | ◎ | ||||||||
6 | 4 | 13.5 | 4 | 26.6 | 1100 | 56 | 1.46 | 7/24/0.32 | 5.30 | 1.7 | 8.70 | 2.7 | ◎ | ||||||||
4 | 4 | 21.4 | 4 | 30.1 | 1540 | 74 | 0.922 | 30 | 7/38/0.32 | 6.60 | 1.7 | 10.00 | 2.9 | ◎ |
Number of Core Wires | Color of Core Lines |
3 | Black 1 / Black 2 / GY |
4 | Black 1 / Black / Black 3 / GY |
Ambient Temperature (°C) | 30 | 40 | 50 | 60 | 70 | 80 |
Current Reduction Factor | 1.00 | 0.91 | 0.82 | 0.71 | 0.58 | 0.41 |
Overall Length(m) | 100 | Conductor Cross Section(mm2) | 3.5 | AWG size(AWG) | 12 |
---|---|---|---|---|---|
Number Of Cores(Core) | 4 | Finished outer diameter(mm) | 14.2 | Rated Voltage | 600V |
Shield | None | Properties | Oil resistance | Representative Standard | PSE / UL / CSA(c-UL) |
Sheath (outer coating) color | Navy color | Grounding Wire | GY (green/yellow) colored | Sheath (outer coating) material | PVC |
Insulation body materials | PVC | Power supply/signal | Dual use | Other properties | Vibration-resistant, Flexible, Pliable |
Please check the type/dimensions/specifications of the part NA2501T-12-4-100 in the NA2501T Earthquake Resistant PSE / UL Supported series.
How can we improve?
How can we improve?