1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

MRC 30 V UL/CSA Standards

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • CSA
  • VW-1
  • ULAWM
  • Oil-Resistant
  • Strand Wire
  • Thinned Wire Conductor
  • 30 V
Part Number :
  • From :
    ฿ 148.09/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

UL/CSA Standard-Compliant Movable Signal Cable

Part Number
MRC-20-2-1
MRC-20-2-2
MRC-20-2-3
MRC-20-2-4
MRC-20-2-5
MRC-20-2-6
MRC-20-2-7
MRC-20-2-8
MRC-20-2-9
MRC-20-2-10
MRC-20-2-11
MRC-20-2-12
MRC-20-2-13
MRC-20-2-14
MRC-20-2-15
MRC-20-2-16
MRC-20-2-17
MRC-20-2-18
MRC-20-2-19
MRC-20-2-20
MRC-20-2-21
MRC-20-2-22
MRC-20-2-23
MRC-20-2-24
MRC-20-2-25
MRC-20-2-26
MRC-20-2-27
MRC-20-2-28
MRC-20-2-29
MRC-20-2-30
MRC-20-2-31
MRC-20-2-32
MRC-20-2-33
MRC-20-2-34
MRC-20-2-35
MRC-20-2-36
MRC-20-2-37
MRC-20-2-38
MRC-20-2-39
MRC-20-2-40
MRC-20-2-41
MRC-20-2-42
MRC-20-2-43
MRC-20-2-44
MRC-20-2-45
MRC-20-2-46
MRC-20-2-47
MRC-20-2-48
MRC-20-2-49
MRC-20-2-50
MRC-20-2-51
MRC-20-2-52
MRC-20-2-53
MRC-20-2-54
MRC-20-2-55
MRC-20-2-56
MRC-20-2-57
MRC-20-2-58
MRC-20-2-59
MRC-20-2-60
MRC-20-2-61
MRC-20-2-62
MRC-20-2-63
MRC-20-2-64
MRC-20-2-65
MRC-20-2-66
MRC-20-2-67
MRC-20-2-68
MRC-20-2-69
MRC-20-2-70
MRC-20-2-71
MRC-20-2-72
MRC-20-2-73
MRC-20-2-74
MRC-20-2-75
MRC-20-2-76
MRC-20-2-77
MRC-20-2-78
MRC-20-2-79
MRC-20-2-80
MRC-20-2-81
MRC-20-2-82
MRC-20-2-83
MRC-20-2-84
MRC-20-2-85
MRC-20-2-86
MRC-20-2-87
MRC-20-2-88
MRC-20-2-89
MRC-20-2-90
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOverall Length
(m)
Conductor Cross Section
(mm2)
AWG size
(AWG)
Number Of Cores
(Core)
Finished outer diameter
(mm)

฿ 180.09

CABLE 1 Piece(s) 3 Day(s) 10.52025.3

฿ 277.16

CABLE 1 Piece(s) 3 Day(s) 20.52025.3

฿ 415.74

CABLE 1 Piece(s) 3 Day(s) 30.52025.3

฿ 554.32

CABLE 1 Piece(s) 3 Day(s) 40.52025.3

฿ 692.90

CABLE 1 Piece(s) 3 Day(s) 50.52025.3

฿ 831.48

CABLE 1 Piece(s) 3 Day(s) 60.52025.3

฿ 970.06

CABLE 1 Piece(s) 3 Day(s) 70.52025.3

฿ 1,108.65

CABLE 1 Piece(s) 3 Day(s) 80.52025.3

฿ 1,247.23

CABLE 1 Piece(s) 3 Day(s) 90.52025.3

฿ 1,227.10

CABLE 1 Piece(s) 3 Day(s) 100.52025.3

฿ 1,349.81

CABLE 1 Piece(s) 3 Day(s) 110.52025.3

฿ 1,472.52

CABLE 1 Piece(s) 3 Day(s) 120.52025.3

฿ 1,595.23

CABLE 1 Piece(s) 3 Day(s) 130.52025.3

฿ 1,717.94

CABLE 1 Piece(s) 3 Day(s) 140.52025.3

฿ 1,840.65

CABLE 1 Piece(s) 3 Day(s) 150.52025.3

฿ 1,963.35

CABLE 1 Piece(s) 3 Day(s) 160.52025.3

฿ 2,086.06

CABLE 1 Piece(s) 3 Day(s) 170.52025.3

฿ 2,208.77

CABLE 1 Piece(s) 3 Day(s) 180.52025.3

฿ 2,331.48

CABLE 1 Piece(s) 3 Day(s) 190.52025.3

฿ 2,454.19

CABLE 1 Piece(s) 3 Day(s) 200.52025.3

฿ 2,576.90

CABLE 1 Piece(s) 3 Day(s) 210.52025.3

฿ 2,699.61

CABLE 1 Piece(s) 3 Day(s) 220.52025.3

฿ 2,822.32

CABLE 1 Piece(s) 3 Day(s) 230.52025.3

฿ 2,945.03

CABLE 1 Piece(s) 3 Day(s) 240.52025.3

฿ 3,067.74

CABLE 1 Piece(s) 3 Day(s) 250.52025.3

฿ 3,190.45

CABLE 1 Piece(s) 3 Day(s) 260.52025.3

฿ 3,313.16

CABLE 1 Piece(s) 3 Day(s) 270.52025.3

฿ 3,435.87

CABLE 1 Piece(s) 3 Day(s) 280.52025.3

฿ 3,558.58

CABLE 1 Piece(s) 3 Day(s) 290.52025.3

฿ 3,681.29

CABLE 1 Piece(s) 3 Day(s) 300.52025.3

฿ 3,804.00

CABLE 1 Piece(s) 3 Day(s) 310.52025.3

฿ 3,926.71

CABLE 1 Piece(s) 3 Day(s) 320.52025.3

฿ 4,049.42

CABLE 1 Piece(s) 3 Day(s) 330.52025.3

฿ 4,172.13

CABLE 1 Piece(s) 3 Day(s) 340.52025.3

฿ 4,294.84

CABLE 1 Piece(s) 3 Day(s) 350.52025.3

฿ 4,417.55

CABLE 1 Piece(s) 3 Day(s) 360.52025.3

฿ 4,540.26

CABLE 1 Piece(s) 3 Day(s) 370.52025.3

฿ 4,662.97

CABLE 1 Piece(s) 3 Day(s) 380.52025.3

฿ 4,785.68

CABLE 1 Piece(s) 3 Day(s) 390.52025.3

฿ 4,908.39

CABLE 1 Piece(s) 3 Day(s) 400.52025.3

฿ 5,031.10

CABLE 1 Piece(s) 3 Day(s) 410.52025.3

฿ 5,153.81

CABLE 1 Piece(s) 3 Day(s) 420.52025.3

฿ 5,276.52

CABLE 1 Piece(s) 3 Day(s) 430.52025.3

฿ 5,399.23

CABLE 1 Piece(s) 3 Day(s) 440.52025.3

฿ 5,521.94

CABLE 1 Piece(s) 3 Day(s) 450.52025.3

฿ 5,644.65

CABLE 1 Piece(s) 3 Day(s) 460.52025.3

฿ 5,767.35

CABLE 1 Piece(s) 3 Day(s) 470.52025.3

฿ 5,890.06

CABLE 1 Piece(s) 3 Day(s) 480.52025.3

฿ 6,012.77

CABLE 1 Piece(s) 3 Day(s) 490.52025.3

฿ 5,516.13

CABLE 1 Piece(s) 3 Day(s) 500.52025.3

฿ 5,626.45

CABLE 1 Piece(s) 3 Day(s) 510.52025.3

฿ 5,736.77

CABLE 1 Piece(s) 3 Day(s) 520.52025.3

฿ 5,847.10

CABLE 1 Piece(s) 3 Day(s) 530.52025.3

฿ 5,957.42

CABLE 1 Piece(s) 3 Day(s) 540.52025.3

฿ 6,067.74

CABLE 1 Piece(s) 3 Day(s) 550.52025.3

฿ 6,178.06

CABLE 1 Piece(s) 3 Day(s) 560.52025.3

฿ 6,288.39

CABLE 1 Piece(s) 3 Day(s) 570.52025.3

฿ 6,398.71

CABLE 1 Piece(s) 3 Day(s) 580.52025.3

฿ 6,509.03

CABLE 1 Piece(s) 3 Day(s) 590.52025.3

฿ 6,619.35

CABLE 1 Piece(s) 3 Day(s) 600.52025.3

฿ 6,729.68

CABLE 1 Piece(s) 3 Day(s) 610.52025.3

฿ 6,840.00

CABLE 1 Piece(s) 3 Day(s) 620.52025.3

฿ 6,950.32

CABLE 1 Piece(s) 3 Day(s) 630.52025.3

฿ 7,060.65

CABLE 1 Piece(s) 3 Day(s) 640.52025.3

฿ 7,170.97

CABLE 1 Piece(s) 3 Day(s) 650.52025.3

฿ 7,281.29

CABLE 1 Piece(s) 3 Day(s) 660.52025.3

฿ 7,391.61

CABLE 1 Piece(s) 3 Day(s) 670.52025.3

฿ 7,501.94

CABLE 1 Piece(s) 3 Day(s) 680.52025.3

฿ 7,612.26

CABLE 1 Piece(s) 3 Day(s) 690.52025.3

฿ 7,722.58

CABLE 1 Piece(s) 3 Day(s) 700.52025.3

฿ 7,832.90

CABLE 1 Piece(s) 3 Day(s) 710.52025.3

฿ 7,943.23

CABLE 1 Piece(s) 3 Day(s) 720.52025.3

฿ 8,053.55

CABLE 1 Piece(s) 3 Day(s) 730.52025.3

฿ 8,163.87

CABLE 1 Piece(s) 3 Day(s) 740.52025.3

฿ 8,274.19

CABLE 1 Piece(s) 3 Day(s) 750.52025.3

฿ 8,384.52

CABLE 1 Piece(s) 3 Day(s) 760.52025.3

฿ 8,494.84

CABLE 1 Piece(s) 3 Day(s) 770.52025.3

฿ 8,605.16

CABLE 1 Piece(s) 3 Day(s) 780.52025.3

฿ 8,715.48

CABLE 1 Piece(s) 3 Day(s) 790.52025.3

฿ 8,825.81

CABLE 1 Piece(s) 3 Day(s) 800.52025.3

฿ 8,936.13

CABLE 1 Piece(s) 3 Day(s) 810.52025.3

฿ 9,046.45

CABLE 1 Piece(s) 3 Day(s) 820.52025.3

฿ 9,156.77

CABLE 1 Piece(s) 3 Day(s) 830.52025.3

฿ 9,267.10

CABLE 1 Piece(s) 3 Day(s) 840.52025.3

฿ 9,377.42

CABLE 1 Piece(s) 3 Day(s) 850.52025.3

฿ 9,487.74

CABLE 1 Piece(s) 3 Day(s) 860.52025.3

฿ 9,598.06

CABLE 1 Piece(s) 3 Day(s) 870.52025.3

฿ 9,708.39

CABLE 1 Piece(s) 3 Day(s) 880.52025.3

฿ 9,818.71

CABLE 1 Piece(s) 3 Day(s) 890.52025.3

฿ 9,929.03

CABLE 1 Piece(s) 3 Day(s) 900.52025.3

Loading...

Basic Information

Rated Voltage For Low Current Circuits Shield None Properties Oil resistance
Representative Standard UL / CSA(c-UL) Sheath (outer coating) color Black Sheath (outer coating) material PVC
Insulation body materials PVC Power supply/signal Dual use Other properties Elastic, Vibration-resistant, Pliable, Flexible Carrier-tested Cable