1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Adapter-A Model ⇔ BF Model

AC CONCENT

Adapter-A Model ⇔ BF Model
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 260.03/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart


· It can convert A model plugs used in Japan and the USA for use in square model 3 pin BF model UK sockets.


· Does not convert voltage.
· It cannot be used for industrial applications.


Product Description

[Specifications]·An adapter that can convert A type to BF type · It is possible to convert a 3-pin square BF type UK outlet to use with an A type plug for Japan or U.S.

More Information

Adapter - A Model ⇔ BF Model:Related Image
Rating250 VAC-13A
MaterialPhenol
Weight74g
Part Number
MIS-ADBFA
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 260.03

AC CONCENT 1 Piece(s) Available 3 Day(s) 10

Loading...

  1. 1

Basic Information

Type Conversion adapter Rated Voltage(V) 250 Rated Current(A) 13
NEMA standard presence None Dimension width(mm) 50 Dimension thickness(mm) 46
Other standards (BS) Specifications Conversion Adapter

Please check the type/dimensions/specifications of the part MIS-ADBFA in the Adapter-A Model ⇔ BF Model series.