1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Adapter-2-Prong + Ground ⇔ 2-Prong + Y Terminal

AC CONCENT

Adapter-2-Prong + Ground ⇔ 2-Prong + Y Terminal
You can add up to 6 items per a category to the compare list.

  • Volume Discount
  • PSE Law
Part Number :
  • From :
    ฿ 119.88/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart


· An adapter to convert 3-pin AC power plugs into a 2-pin plug with earth.


· Does not convert voltage.


Product Description

[Specifications]·An adapter that can convert grounded 2P to 2P · An adapter that converts a 3-core AC outlet plug to a duplex plug with ground wire.

More Information

Rating125 VAC - 15A
Weight28g
Part Number
KPR-24Y
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 119.88

AC CONCENT 1 Piece(s) Available Same day 10

Loading...

  1. 1

Basic Information

Type Conversion adapter Rated Voltage(V) 125 Rated Current(A) 15
NEMA standard presence None Representative Standard PSE Dimension length(mm) 29
Dimension width(mm) 25 Dimension thickness(mm) 27.5 Number of cores 2P
Specifications Conversion Adapter

Please check the type/dimensions/specifications of the part KPR-24Y in the Adapter-2-Prong + Ground ⇔ 2-Prong + Y Terminal series.