1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Adapter-2-Prong ⇔ 2-Prong + Ground

Adapter-2-Prong ⇔ 2-Prong + Ground
You can add up to 6 items per a category to the compare list.

  • Volume Discount
  • PSE Law
Part Number :
  • From :
    ฿ 348.65/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart


· Converts flat 2-core plugs into flat model 2-core + earth plugs.
* The white model has a ground terminal at the bottom. (M3.5 Screw)


· Does not convert voltage.


Product Description

[Specifications]·Adapter that can convert 2P to grounded 2P · Converts a flat duplex plug to a flat duplex with ground.

More Information

Adapter - 2-Prong ⇔ 2-Prong + Ground:Related Image

Rating125 VAC - 15A
ColorME2966 (White) ME2941T1 (Black)
Weight36g
Part Number
ME2941T1
ME2966
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipDimension length
(mm)
Dimension width
(mm)
Dimension thickness
(mm)

฿ 449.65

AC CONCENT 1 Piece(s) Available 3 Day(s) 37.54646

฿ 348.65

AC CONCENT 1 Piece(s) Available 3 Day(s) 253434

Loading...

  1. 1

Basic Information

Type Conversion adapter Rated Voltage(V) 125 Rated Current(A) 15
NEMA standard presence None Representative Standard PSE Number of cores Ground + 2P
Specifications Conversion Adapter