(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Panel mounted locking model inlet with waterproof cover
Model | Number of Cores | Rating | Weight g | Combination Group * | |
Current (A) | Voltage (V) | ||||
3115NW | Ground + 2P | 15 | 125 | 122 | A |
3215NW-L5 | 20 | 170 | B | ||
3315NW-L5 | 30 | 200 | C | ||
3125NW | Ground + 2P | 15 | 250 | 121 | D |
3225NW | 3P | 20 | 250 | 170 | G |
3325NW | 30 | 200 | H | ||
3125GNW | Ground + 3P | 15 | 250 | 129 | I |
4225NW | 20 | 170 | J | ||
4325NW | 30 | 200 | K | ||
4325NW-L15 | 30 | 200 | L |
Model | Withstand Voltage | Rating | Power Cord Connection Screw Tightening | Applicable Electric Wire | Wire Strip Length | Applicable Crimp Terminal (JIS Nominal) | Body Material | Case Material | |||||
AC / 1 Minute Interval | Number of Cores | Current | Voltage | Torque (kgf / cm) | Conductor Diameter (mm) | Conductor Cross-Sectional Area (mm2) | Crimp Terminal | Tightening | Winding | ||||
3115NW | 1250V | Ground + 2P | 15A | 125V | 12.2 | 1.6 ~ 2 | 2 | 6mm | 13mm | N/A | R2-4 | Nylon, Black | Nylon, Ivory |
3215NW-L5 | 20A | 12.2 | 2 ~ 2.6 | 3.5 | 7mm | 14mm | N/A | R3.5-4 | |||||
3315NW-L5 | 30A | 15.3 | 2.6 ~ 3.2 | 5.5 | 8mm | 17mm | N/A | R5.5-5 | |||||
3125NW | 1500V | Ground + 2P | 15A | 250V | 12.2 | 1.6 ~ 2 | 2 | 6mm | 13mm | N/A | R2-4 | ||
3225NW-L6 | 20A | 12.2 | 2 ~ 2.6 | 3.5 | 7mm | 14mm | N/A | R3.5-4 | |||||
3325NW-L6 | 30A | 15.3 | 2.6 ~ 3.2 | 5.5 | 8mm | 17mm | N/A | R5.5-5 | |||||
3225NW | 3P | 20A | 250V | 12.2 | 2 ~ 2.6 | 3.5 | 7mm | 14mm | N/A | R3.5-4 | |||
3325NW | 30A | 15.3 | 2.6 ~ 3.2 | 5.5 | 8mm | 17mm | N/A | R5.5-5 | |||||
3125GNW | Ground +3P | 15A | 250V | 12.2 | 1.6 ~ 2 | 2 | 6mm | 13mm | N/A | R2-4 | |||
4225NW | 20A | 12.2 | 2 ~ 2.6 | 3.5 | 7mm | 16mm | N/A | R3.5-4 | |||||
4325NW | 30A | 15.3 | 2.6 ~ 3.2 | 5.5 | 8mm | 17mm | N/A | R5.5-5 | |||||
4325NW-L15 | 30A | 15.3 | 2.6 ~ 3.2 | 5.5 | 8mm | 17mm | N/A | R5.5-5 |
Type | Inlet | Shape | Other | Rated Voltage(V) | 125 |
---|---|---|---|---|---|
Rated Current(A) | 15 | NEMA standard presence | None | Dimension length(mm) | 80 |
Dimension width(mm) | 72 | Dimension thickness(mm) | 53.5 |
How can we improve?
How can we improve?