(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Applications]Prevents noise from power supply outlet lines [Features] · Connection with tab terminal #250
Model | Rated Current |
ES1-F05 | 5A |
ES1-F10 | 10A |
Model | ES1-F05 | ES1-F10 |
Rated Voltage (AC / DC) | 250V | |
Rated Current (AC / DC) | 5A | 10A |
Withstand Voltage | 1500 VAC 1 Minute Interval: Between Line-Earth | |
Insulation Resistance | 300 MΩ min. 500 VDC: Between Line-Earth | |
Leakage Current | 0.5mA max. | |
Direct Current Resistance | 290 mΩ max. | 50 mΩ max. |
Operation Environment | Temperature: -25 ~ 85°C | |
Tab Terminal Shape | #250 (t=0.8) | |
Mass | 230g | 250g |
Model | Common Mode (L-G) Attenuation (dB) | ||||||
Frequency Band (MHz) | |||||||
0.15 | 0.45 | 1 | 2 | 5 | 10 | 30 | |
ES1-F05 | 40 | 40 | 38 | 38 | 38 | 38 | 40 |
ES1-F10 | 30 | 40 | 40 | 40 | 40 | 40 | 40 |
Model | Normal Mode (L-L) Attenuation (dB) | ||||||
Frequency Band (MHz) | |||||||
0.15 | 0.45 | 1 | 2 | 5 | 10 | 30 | |
ES1-F05 | 20 | 55 | 70 | 70 | 61 | 58 | 52 |
ES1-F10 | 22 | 60 | 70 | 70 | 70 | 65 | 50 |
Circuit Configuration | Single-phase | Mounting Method | Screw fastening | Wiring Method | Tab |
---|---|---|---|---|---|
Representative Standard | UL / TUV / CSA | Dimension vertical(mm) | 51.8 | Dimension width(mm) | 94.5 |
How can we improve?
How can we improve?