1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

IEC Standard Inlet With Noise Filter (1 A to 10 A, Screw Mount, C14)

IEC Standard Inlet With Noise Filter (1 A to 10 A, Screw Mount, C14)
You can add up to 6 items per a category to the compare list.

  • Volume Discount
  • UL
  • CSA
  • VDE
Part Number :
  • From :
    ฿ 783.28/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart


●Panel mountable inlet equipped with a 1 A to 10 A noise filter.
'Model number for this product is to be changed. Model number as printed on the body of this product is to be changed without changes to specifications.  
Current model products are to be discontinued when current stock runs out. 
[Current Model] ⇒  [New Model]
83510312 ⇒ 01DEEG3B
83510353 ⇒ 03GEEG3E
83510413 ⇒ 06GEEG3E
83510443 ⇒ 10GEEG3E

Product Description

[Specifications]·Noise prevention C14 type inlet with noise filter · Panel-mount with noise filter, for 1 A to 10 A.

Overview of Specifications

Rated250 VAC or less
Operating Frequency Band0 to 400 Hz
Leakage Current115 VAC (60 Hz): 0.25 mA, 250 VAC (50 Hz): 0.45 mA
Operating Frequency Band50 to 60 Hz
Operating Temperature Range− 25°C to +85°C /td>
Connector TypeIEC60320 C14 type (previous IEC320)
Inlet MaterialUL94V-0 Heat Resistant Plastic
Wiring MethodTab 250 Series 0.8t / Solder Wire Connection
Weight48
Noise Attenuation Data
ModelCurrent (A)CapacitorInductorCommon Mode (L-G) Attenuated Volume (dB/50Ω)Differential Mode (L-L) Attenuated Volume (dB/50Ω)
C1
Between Lines
C2
Between Lines and Ground
Frequency Band (MHz)Frequency Band (MHz)
0.050.100.150.501.005.0010.030.00.050.100.150.501.005.0010.030.0
8351031210.033μF(×2)2×2200pF(Y)2X5mH18252840454545450021020404240
03GEEG3E30.1μF(×2)2×2200pF(Y)2X2.5mH12182025303840401241218384040
06GEEG3E60.1μF(×2)2×2200pF(Y)2X0.8mH6101218243540401241015354040
10GEEG3E100.1μF(×2)2×2200pF(Y)2X0.2mH6101218243540401241015354040

Specification Table

Model Number
HBL5266C
HBL5366C
HBL5666C
HBL4720C
HBL2311
HBL2611
HBL4570C
HBL2321
HBL2621
HBL2411
HBL2711
HBL2421
HBL2431
HBL2811
Part Number
06GEEG3E
10GEEG3E
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCommon mode (L-G) attenuation amount
(dB/50Ω)

฿ 1,045.16

AC CONCENT 1 Piece(s) Available 3 Day(s) 25

฿ 783.28

AC CONCENT 1 Piece(s) Available 3 Day(s) 18

Loading...

  1. 1
 

Basic Information

Type Inlet Shape IEC C14 Rated Voltage(V) 250
NEMA standard presence None Representative Standard UL / CSA Dimension length(mm) 53.3
Dimension width(mm) 52.1 Dimension thickness(mm) 25.1 Other standards (VDE)
Number of cores 3P