(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[UL/VDE/CSA] IEC standard certified C20 inlet. Mount the main body to the panel with screws.
Model Number | Rated Current(A) | Outlet Shape |
83510312 | 1 | Male |
03GEEG3E | 3 | |
06GEEG3E | 6 | |
10GEEG3E | 10 |
Rated Current | 20A |
Rated Voltage | 250 VAC or less |
Operating Temperature | +65°C |
Connector Type | IEC60320 C20 type (previous IEC320) |
Inlet Material | UL94V-0 |
Weight | 21g |
Type | Inlet | Shape | IEC C20 | Rated Voltage(V) | 250 |
---|---|---|---|---|---|
Rated Current(A) | 20 | NEMA standard presence | None | Representative Standard | UL / CSA |
Dimension length(mm) | 32 | Dimension width(mm) | 53 | Dimension thickness(mm) | 30 |
Other standards (VDE) | ○ |
Please check the type/dimensions/specifications of the part 83030400 in the IEC Standard Inlet (Screw Fastened)/C20 series.
How can we improve?
How can we improve?