IEC Standard-Plug/Socket (PSE)/C13, C14, C15

Brand :
MISUMI
Caution
- [Information for recommended related products]
Panel Mounting Straight Type / STP / CAT5e
NJC Straight/Relay/Panel Mountable Connector Harness
PTL Connector Straight/Relay Harness
Product Description
[Features]
• PSE certified IEC60320 compliant power plug/socket.
• Includes IEC60320 sockets (female) and plugs (male).
• Polyamide 6 inlet material helps match the connector to the stated heat range.
[Use]
• Can be used in Japan under the Electrical Appliances and Materials Safety Act.

PSE certified IEC60320 compliant power plug/socket
· IEC60320 (formerly IEC320) sockets (female) and plugs (male).
· Conforms to the Electrical Appliances and Materials Safety Act. Can be used in Japan.
Specifications

| Model Number | Type | Weight (g) |
| 8101-A81 | Straight Female | 29 |
| 8111-A81 | L Type Female | 30 |
| 4012-A81 | Lower Angled Female | 28 |