(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A PSE-certified panel embedded type outlet Rating: 125 V AC, 15 A, JIS equivalent Main body material: Phenolic resin (black) Mounting bracket: Steel plate (chromate treatment)
Model | Number of Sockets Shape | |
MU2847B | Female | |
ME2816 | Female | |
ME2817 | Female |
Model | A | B | C (Boss Diameter) | D |
MU2847B | 36 | 41 | Ø34.5+0.5 | 25 |
ME2816 | 36 | 41.5 | Ø34.5+0.5 | 25 |
ME2817 | 34 | 66.5 | 70.2 | 28.5 |
Rating | 125 VAC - 15A |
JIS Equivalent Product | |
Withstand Voltage | 1,250 VAC / 1 Minute Interval |
Body Material | Phenol Resin (Black) |
Mounting Bracket | Sheet Steel (Chromate Treatment) |
Applicable Electric Wire | Ø1.6 mm single wire, Ø2.0 mm stranded wire conductor with 2 mm2 cross-sectional area, 3.5 mm2 (VCT:VCTF), or AWG14 ~ AWG12 |
Applicable Crimp Terminal (JIS Nominal) | R2-4, R3.5-4, R5.5-4 |
Weight | 52g |
Part Number |
---|
ME2816 |
ME2817 |
MU2847B |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Shape | Dimension length (mm) | Dimension width (mm) | Dimension thickness (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 151.87 | AC CONCENT | 1 Piece(s) | Available | 3 Day(s) | A-3 | 25 | 36 | 107 | |
฿ 198.85 | AC CONCENT | 1 Piece(s) | Same day | A-3 | 104 | 34 | 28.5 | ||
฿ 116.05 ฿ 90.91 | AC CONCENT | 1 Piece(s) | Same day | A-2 | 25 | 36 | 107 |
Loading...
Type | Outlet | Rated Voltage(V) | 125 | Rated Current(A) | 15 |
---|---|---|---|---|---|
NEMA standard presence | None | Representative Standard | PSE |
How can we improve?
How can we improve?