(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Waterproof model PSE acquired 2-prong + Ground plug & socket
Model | Type | Socket Shape | |
ME2542 | Plug | ![]() | Male ∙ Female |
ME2624 | Socket |
Rating | 125 VAC - 15A |
PSE | 41-14198 (Plug / Male) |
41-14199 (Plug: Female) | |
Withstand Voltage | 1,250 VAC / 1 Minute Interval |
Body Material | Rubber (Black) |
Applicable Electric Wire | 2 mm2 or AWG14 |
Applicable Crimp Terminal (JIS Nominal) | R2-3.5 |
Weight | 53 g (Plug), 93 g (Socket) |
Loading...
Shape | A-3 | Rated Voltage(V) | 125 | Rated Current(A) | 15 |
---|---|---|---|---|---|
NEMA standard presence | None | Representative Standard | PSE |
How can we improve?
How can we improve?