(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A PSE-certified grounded 2P plug made of nylon that can be used for a long time It is a flat duplex power plug with a ground that is convenient for use with office equipment , etc. Manufacturer: Panasonic Rating: 15 A, 125 V AC Material: UF resin Cover material: Nylon (milky white)
Model Number | Socket Shape | |
WF5015W | Male |
Rating | 125 VAC - 15A |
Applicable Electric Wire | 0.75 mm2, 1.25 mm2, 2 mm2 or AWG18 ~ AWG14 |
Material | Urea Resin |
Withstand Voltage | 1,250 VAC / 1 Minute Interval |
Cover Material | Nylon (Milky White) |
Weight | 45g |
Part Number |
---|
WF5015W |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 212.94 | AC CONCENT | 1 Piece(s) | Available | Same day |
Loading...
Type | Plug | Shape | A-3 | Rated Voltage(V) | 125 |
---|---|---|---|---|---|
Rated Current(A) | 15 | NEMA standard presence | None | Representative Standard | PSE |
Dimension length(mm) | 49.5 | Dimension width(mm) | 38 | Dimension thickness(mm) | 38 |
Please check the type/dimensions/specifications of the part WF5015W in the Domestic Blade Model Outlet-Nylon Plug (PSE)/2-Prong + Ground Model series.
How can we improve?
How can we improve?