(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
General purpose PSE acquired 2-prong rubber plugs
Model | Socket Shape | |
MP2552 | Male |
Rating | 125 VAC - 15A |
PSE | 41-6216 |
Withstand Voltage | 1,250 VAC / 1 Minute Interval |
Body Material | Rubber (Black) |
Applicable Electric Wire | 0.75 mm2, 1.25 mm2, 2 mm2 or AWG18 ~ AWG14 |
Applicable Crimp Terminal (JIS Nominal) | R1.25 - 3.5 |
Weight | 38g |
Part Number |
---|
MP2552 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 101.96 | AC CONCENT | 4 Piece(s) | 3 Day(s) |
Loading...
Type | Plug | Shape | A-2 | Rated Voltage(V) | 125 |
---|---|---|---|---|---|
Rated Current(A) | 15 | NEMA standard presence | None | Representative Standard | PSE |
Dimension length(mm) | 50 | Dimension width(mm) | 32 | Dimension thickness(mm) | 32 |
Please check the type/dimensions/specifications of the part MP2552 in the Domestic Blade Model Outlet-Rubber Plug (PSE)/2-Prong Model series.
How can we improve?
How can we improve?