1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Extension Cord Parts-2-Prong to 2-Prong + Ground Dual Plug

AC CONCENT

Extension Cord Parts-2-Prong to 2-Prong + Ground Dual Plug
You can add up to 6 items per a category to the compare list.

  • Volume Discount
  • PSE Law
Part Number :
  • From :
    ฿ 517.15/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart


· It can be used for both 2P and earth 2P outlets.
Generally, for use as 2P + earth, but for use as 2P, the earth pin can be folded into the plug body.


· Rating: 15A-125 V AC
· Compatible Wire Size: 1.25-2 mm2(12.6 Ø Max.)
· Ground Wire Length: 170 mm
· Compatible crimp terminal for ground: 3.5-4
· Power supply 2 wire: 2-4


Product Description

Compatible with 2P and grounded 2P outlets. Normally it is for 2P + ground, but when using it with 2P, the earth pin can be folded to the plug side. Rating: 15 A, 125 V AC Ground wire length: 170 mm

Specifications

Extension Cord Parts - 2-Prong to 2-Prong + Ground Dual Plug:Related Image

More Information

Extension Cord Parts - 2-Prong to 2-Prong + Ground Dual Plug:Related Image
Extension Cord Parts - 2-Prong to 2-Prong + Ground Dual Plug:Related Image
Part Number
MX261
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 517.15

AC CONCENT 1 Piece(s) Available Same day

Loading...

  1. 1

Basic Information

Type Plug Shape A-3 Rated Voltage(V) 125
Rated Current(A) 15 NEMA standard presence None Representative Standard PSE
Outlet opening shape Flat Blade Type

Please check the type/dimensions/specifications of the part MX261 in the Extension Cord Parts-2-Prong to 2-Prong + Ground Dual Plug series.