1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Extension Cord Parts-Outlet Socket (Flat 2-Core)

AC CONCENT

Extension Cord Parts-Outlet Socket (Flat 2-Core)
You can add up to 6 items per a category to the compare list.

  • PSE Law
Part Number :
  • From :
    ฿ 83.23/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart


Socket connector that can be used for relay connection!
· Polarity plugs with different right and left side widths cannot be used.


Product Description

Socket connector for use with relay connectors

Specifications

Extension Cord Parts - Outlet Socket (Flat 2-Core):Related Image

ModelRatingApplicable Electric Wire
MC2622W1125 VAC - 15AVinyl Flat Type Cord
(VFF) 0.75 ~ 2 mm2

More Information

Extension Cord Parts - Outlet Socket (Flat 2-Core):Related Image
Part Number
MC2622W1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 83.23

AC CONCENT 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Type Socket Shape A-3 Rated Voltage(V) 125
Rated Current(A) 15 NEMA standard presence None Representative Standard PSE
Dimension length(mm) 50 Dimension width(mm) 28 Dimension thickness(mm) 16.5
Number of cores 2 Outlet opening shape Flat Blade Type

Please check the type/dimensions/specifications of the part MC2622W1 in the Extension Cord Parts-Outlet Socket (Flat 2-Core) series.