(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Specifications]·PDU for 19-in rack · If you remove the dust-proof cover and add the PDU main body, you will have 20 outlets.
Model | Product Name | Standard Unit Price | Slide Unit Price | |
1 to 9 pcs | 10 to 49 pcs | 50 to 99 pcs | ||
MR7485 | 115 A / 125 V Power Strip |
Model | Product Name | Standard Unit Price | Slide Unit Price | |
1 to 9 pcs | 10 to 49 pcs | 50 to 99 pcs | ||
ME8101TJ3 | Extension Adapter 1 15 A / 125 V (with VCTF Cord 3 m Anti-Tracking Plug) | |||
ME8101NT3 | Extension Adapter 2 15 A / 125 V (with VCTF Cord 3 m One-Touch Plug) | |||
ME7051T04 | Extension Adapter 3 15 A / 125 V (with VCTF Cord 0.4 m Connector) | |||
MZ6525 | Dust-Proof Cover |
Model | Product Name | Standard Unit Price | Slide Unit Price | |
1 to 9 pcs | 10 to 49 pcs | 50 to 99 pcs | ||
ME8106 | With 15 A Safety Breaker | |||
ME81090 | Current Monitoring Equipment R Type |
Model | Product Name | Standard Unit Price | Slide Unit Price | |
1 to 9 pcs | 10 to 49 pcs | 50 to 99 pcs | ||
ME8101 | Connector | |||
ME7051 | Extension Adapter |
Number of Insertion Openings/Split Openings | Other | Rated Current(A) | 15 | Rated Voltage(V) | 125 |
---|---|---|---|---|---|
Supported countries (standards) | Japan (PSE) |
Please check the type/dimensions/specifications of the part MR7485 in the Power Strip for 19" Rack, 19" Rack Power Strip series.
Part Number |
---|
ME7051T04 |
ME8101 |
ME8101NT3 |
ME8101TJ3 |
ME8106 |
MZ6525 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Plug shape | Socket shape | Cable Length (m) | Allowable power (W) | Cable used |
---|---|---|---|---|---|---|---|---|---|
฿ 1,625.81 | 1 Piece(s) | Available | 6 Day(s) | A-2 | - | 0.4 | 1500 | VCTF 3 Cores x 2 mm2 | |
฿ 583.94 | 1 Piece(s) | Available | 3 Day(s) | - | - | - | - | - | |
฿ 1,548.39 | 1 Piece(s) | Available | 16 Day(s) | A-2 | - | 3 | 1500 | VCTF 3 Cores x 2 mm2 | |
฿ 932.90 | 1 Piece(s) | Available | 3 Day(s) | A-2 | - | 3 | 1500 | VCTF 3 Cores x 2 mm2 | |
฿ 1,490.32 | 1 Piece(s) | Available | 3 Day(s) | - | - | - | - | - | |
฿ 183.05 | 1 Piece(s) | Available | 3 Day(s) | - | - | - | - | - |
How can we improve?
How can we improve?