1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

AC Cord-Fixed Length (AS), Double-Ended

AC CODE

AC Cord-Fixed Length (AS), Double-Ended
You can add up to 6 items per a category to the compare list.

  • Volume Discount
  • AS
Part Number :
  • From :
    ฿ 454.56/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart


Rated 250V-10A AS correspondence, both ends with C13 socket try to be your together
· Convenient removal prevention fitting 
product page


· Product not approved by Electrical Appliances and Materials Safety Act. Use in Japan is prohibited.

*For safety standards of each country >>Click here 
*For plug shapes of each country 
>>Click here

Product Description

[Specifications]·With both ends and with AS compliant C13 socket at a rating of 10 A-250 V

Specifications

AC Cord - Fixed Length (AS) - Double-Ended:Related Image

Model NumberTotal Length
ASP-G-ASSS-2
2m

More Information

AC Cord - Fixed Length (AS) - Double-Ended:Related Image
AC Cord - Fixed Length (AS) - Double-Ended:Related Image
AC Cord - Fixed Length (AS) - Double-Ended:Related Image
Part Number
ASP-G-ASSS-2
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 454.56

AC CODE 1 Piece(s) Available 3 Day(s) 10

Loading...

  1. 1

Basic Information

Plug shape O-3 Socket shape IEC C13 Cable length(m) 2
Color Black Rated current(A) 10 Rated voltage(V) 250
Supported countries (standards) AS (Australia) Cable type GTSA / 3 x 1.0 mm2 Connector shape Straight Type
Cable shape Round Shape

Please check the type/dimensions/specifications of the part ASP-G-ASSS-2 in the AC Cord-Fixed Length (AS), Double-Ended series.