1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

AC Cord, Fixed Length (VDE), With Both Ends, Plug Angle Type

AC CODE

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • VDE
Part Number :
  • From :
    ฿ 721.70/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart


· Product not approved by Electrical Appliances and Materials Safety Act. Use in Japan is prohibited.

*For safety standards of each country >>Click here 
*For plug shapes of each country >>Click here 

Product Description

This is German standard angle cord with both ends using a VDE standard right angle C13 socket, which can be used at a rating of 10 A-250 V.

Specifications

AC Cord - Fixed Length (VDE) - Double-Ended:Related Image

Model NumberTotal Length
CEE3P-EA-CESL-33m

More Information

AC Cord - Fixed Length (VDE) - Double-Ended:Related Image
AC Cord - Fixed Length (VDE) - Double-Ended:Related Image
AC Cord - Fixed Length (VDE) - Double-Ended:Related Image
Part Number
CEE3P-EA-CESL-3
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 721.70

AC CODE 1 Piece(s) Same day 10

Loading...

  1. 1

Basic Information

Plug shape C-3 Socket shape IEC C13 Cable length(m) 3
Color Black Rated current(A) 10 Rated voltage(V) 250
Supported countries (standards) VDE(German) Cable type H05VV-F / 3 x 1.0 mm2 Connector shape L-Shaped
Cable shape Round Shape

Please check the type/dimensions/specifications of the part CEE3P-EA-CESL-3 in the AC Cord, Fixed Length (VDE), With Both Ends, Plug Angle Type series.