(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
This is German standard straight type AC cord with both ends using a VDE standard C13 socket, which can be used at a rating of 10 A-250 V.
Model Number | Total Length | Use Cable |
CEE3P-MS-1.8 | 1.8m | H05VV-F/3G×1.0mm2 |
CEE3P-MS-3 | 3m | H05VV-F/3G×1.0mm2 |
CEE3P-WS-1.8 | 1.8m | H05VV-F/3×0.75mm2 |
CEE3P-WS-3 | 3m | H05VV-F/3×1.0mm2 |
Part Number |
---|
CEE3P-MS-1.8 |
CEE3P-MS-3 |
CEE3P-WS-1.8 |
CEE3P-WS-3 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Cable length (m) | Cable type |
---|---|---|---|---|---|---|---|---|
฿ 154.84 | AC POWER CABLE | 1 Piece(s) | Available | Same day | - | 1.8 | H05VV-F / 3G x 1.0 mm2 | |
฿ 181.94 | AC POWER CABLE | 1 Piece(s) | Available | 3 Day(s) | - | 3 | H05VV-F / 3G x 1.0 mm2 | |
฿ 154.84 | AC CODE | 1 Piece(s) | Available | 3 Day(s) | - | 1.8 | H05VV-F / 3 x 0.75 mm2 | |
฿ 214.31 ฿ 90.87 | AC CODE | 1 Piece(s) | Same day | 10 | 3 | H05VV-F / 3 x 1.0 mm2 |
Loading...
Plug shape | C-3 | Socket shape | IEC C13 | Color | Black |
---|---|---|---|---|---|
Rated current(A) | 10 | Rated voltage(V) | 250 | Supported countries (standards) | VDE(German) |
Connector shape | Straight Type | Cable shape | Round Shape |
How can we improve?
How can we improve?