1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

AC Cord, Fixed Length (VDE), Single-Side Cut-Off Plug

AC CODE

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Volume Discount
  • VDE
Part Number :
  • From :
    ฿ 143.23/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart


Rated 10A-250V VDE, plug cord with hood


· Product not approved by Electrical Appliances and Materials Safety Act. Use in Japan is prohibited.

*For safety standards of each country >>Click here 
*For plug shapes of each country >>Click here
 

Product Description

This is German standard single-side cut-off AC cord with VDE standard hood, which can be used at a rating of 10 A-250 V.

Specifications

AC Cord - Fixed Length (VDE) - Single-Sided Cutoff Model Plug:Related Image

Model NumberTotal Length
CESTP-1.81.8m

More Information

AC Cord - Fixed Length (VDE) - Single-Sided Cutoff Model Plug:Related Image
AC Cord - Fixed Length (VDE) - Single-Sided Cutoff Model Plug:Related Image
AC Cord - Fixed Length (VDE) - Single-Sided Cutoff Model Plug:Related Image
Part Number
CESTP-1.8
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 143.23

AC CODE 1 Piece(s) Available Same day

Loading...

  1. 1

Basic Information

Plug shape IEC C14 Socket shape Other Cable length(m) 1.8
Color Black Rated current(A) 10 Rated voltage(V) 250
Supported countries (standards) VDE(German) Cable type H05VV-F / 3 x 0.75 mm2 Connector shape Straight Type
Cable shape Round Shape

Please check the type/dimensions/specifications of the part CESTP-1.8 in the AC Cord, Fixed Length (VDE), Single-Side Cut-Off Plug series.