AC Cord Fixed Length (VDE) Single Side Cutoff Type Socket

Brand :
MISUMI
Caution
Product Description
[Specifications]·VDE at a rating of 10 A-250 V · One-side socket type · Connector type: Straight

Rating 10A-250V, VDE standard, socket type

· Product not approved by Electrical Appliances and Materials Safety Act. Use in Japan is prohibited.
*For safety standards of each country >>Click here
*For plug shapes of each country >>Click here
Specifications

Model Number | Total Length | Use Cable |
MCESTS-2 | 2 m | H05VV-F3G × 1.0mm2 |
MCESTS-3 | 3 m | H05VV-F3G × 1.0mm2 |
CESTS-2 | 2 m | H05VV-F3 × 0.75mm2 |
CESTS-3 | 3 m | H05VV-F3 × 0.75mm2 |