(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
This is UL standard AC cord with both ends and with an earth pin using a C13 socket, which can be used at a rating of 13 A-125 V in conjunction with a removal prevention metal fitting.
Model Number | Total Length |
ULP-B-ULSSK-2 | 2m |
ULP-B-ULSSK-3 | 3m |
Part Number |
---|
ULP-B-ULSSK-2 |
ULP-B-ULSSK-3 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Cable length (m) |
---|---|---|---|---|---|---|
฿ 604.88 ฿ 319.13 | AC CODE | 1 Piece(s) | Same day | 2 | ||
฿ 757.56 | AC CODE | 1 Piece(s) | Available | Same day | 3 |
Loading...
Plug shape | A-3 | Socket shape | IEC C13 | Color | Black |
---|---|---|---|---|---|
Rated current(A) | 15 | Rated voltage(V) | 125 | Supported countries (standards) | US (UL) / Canada (CSA) |
Cable type | VCTF / 3 x AWG16 | Connector shape | Straight Type | Cable shape | Round Shape |
How can we improve?
How can we improve?