1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

AC Cord - Fixed Length (UL) - Single-Sided Cutoff Model Socket

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Volume Discount
  • UL
  • CSA
Part Number :
  • From :
    ฿ 231.57/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart


∙Product not approved by Electrical Appliances and Materials Safety Act. Use in Japan is prohibited.

Product Description

[Specifications]·UL standard at a rating of 15 A-125 V · With C13 socket · Connector type: Straight

Specifications

AC Cord - Fixed Length (UL) - Single-Sided Cutoff Model Socket:Related Image

Model NumberTotal Length
ULSTS-22m
ULSTS-33m

More Information

AC Cord - Fixed Length (UL) - Single-Sided Cutoff Model Socket:Related Image
AC Cord - Fixed Length (UL) - Single-Sided Cutoff Model Socket:Related Image
AC Cord - Fixed Length (UL) - Single-Sided Cutoff Model Socket:Related Image
Part Number
ULSTS-2
ULSTS-3
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCable length
(m)

฿ 231.57

AC CODE 1 Piece(s) Available 3 Day(s) 2

฿ 275.42

AC CODE 1 Piece(s) Available 3 Day(s) 3

Loading...

  1. 1

Basic Information

Plug shape Other Socket shape IEC C13 Color Black
Rated current(A) 15 Rated voltage(V) 125 Supported countries (standards) US (UL) / Canada (CSA)
Cable type VCTF / 3 x AWG14 Connector shape Straight Type Cable shape Round Shape