AC Cord, Fixed Length (UL/CSA), With Both Ends, Plug Shape: A-3

Brand :
MISUMI
Caution
Product Description
This is UL standard AC cord with both ends and with an earth pin using a C13 socket, which can be used at a rating of 10 A-125 V in conjunction with a removal prevention metal fitting.

Rated 10A-125V UL standard flat type 2P + earth pin
· Try to be you with a convenient removal prevention fitting product page

· Product not approved by Electrical Appliances and Materials Safety Act. Use in Japan is prohibited.
*For safety standards of each country >>Click here
*For plug shapes of each country >>Click here
Specifications

| Model Number | Total Length |
| UL3P-W-2 | 2m |
| UL3P-W-3 | 3m |
| UL3P-W-5 | 5m |