(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
This is UL standard single-side cut-off AC cord using a C13 socket, which can be used at a rating of 10 A-125 V in conjunction with a removal prevention metal fitting.
Model Number | Total Length |
A-ULSST-2 | 2m |
A-ULSST-3 | 3m |
Plug shape | Other | Socket shape | IEC C13 | Color | Black |
---|---|---|---|---|---|
Rated current(A) | 10 | Rated voltage(V) | 125 | Supported countries (standards) | US (UL) / Canada (CSA) |
Cable type | VCTF / 3 x AWG18 | Connector shape | Straight Type | Cable shape | Round Shape |
How can we improve?
How can we improve?