AC Cord, Fixed Length (PSE), With Both Ends, Plug Shape: A-3 (Rated Current: 7 A)

Brand :
MISUMI
Caution
- Tracking resistance requirement according to partially revised PSE standards [compatibility check confirmed] product.
Product Description
This is AC cord with both ends and with an earth pin using a C13 socket, which can be used at a rating of 7 A-125 V in conjunction with a removal prevention metal fitting.

Rated 7A-125V, low price, with C13 socket
· See the product page for convenient disconnection-prevention fittings
[Information]
3M-W-2 and 3P-W-2 are equivalent standard products. External dimensions, etc., vary slightly, but they can both be used for the same purposes.
3P-W-2: Product in the 2010 catalog and earlier.
3P-W-2: Product in the 2011 catalog and earlier.
Models are separated by manufacturer and certification number based on the Product Safety of Electrical Appliance and Material Act (PSE) of Japan.
· See the >> product page for new disconnection prevention fittings available for screw-fastened inlets, usable with anything
*See >> here for international safety standards.
*See >> here for international plug shapes
Specification Table
| Model | Overall Length |
| 3M-W-2 | 2 m |
| 3M-W-3 | 3m |
| 3M-W-5 | 5m |
| Model | Overall Length |
| 3P-W-2 | 2 m |
| 3P-W-3 | 3m |
| 3P-W-5 | 5m |