AC Cord, Fixed Length (PSE), With Both Ends, Cable Shape: Flat

Brand :
MISUMI
Caution
- Tracking resistance requirement according to partially revised PSE standards [compatibility check confirmed] product.
Product Description
This is AC cord with both ends using a C7 socket and heat-resistant cord, which can be used at a rating of 7 A-125 V.

Rated 7A-125V, C7 socket, heat resistant cord
*See >> here for international safety standards.
*See >> here for international plug shapes
Specification Table
| Model | Overall Length |
| EM2P-MW-2 | 2 m |