AC Cord, Fixed Length (PSE), Single-Side Cut-Off Plug

Brand :
MISUMI
Caution
- Tracking resistance requirement according to partially revised PSE standards [compatibility check confirmed] product.
Product Description
[Specifications]·Rated 7/12 A-125 V · Low-priced 3-core cord · Connector type: Straight
Specification Table
| Model | Overall Length | Current |
| 3M-2 | 2 m | 7A |
| 3M-3 | 3m | |
| 3M-5 | 5m | |
| 3VC-2 | 2 m | 12A |
| 3VC-3 | 3m |
| Model | Overall Length | Current |
| 3P-2 | 2 m | 7A |
| 3P-3 | 3m | |
| 3P-5 | 5m |
