(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Optical fiber cable with a single-mode cord assembly type connector for outdoor use with excellent weather resistance. [Features]·The lineup includes 3 types of connectors: SC, FC, and ST. ·The length can be specified in 1 m increments from a minimum of 2 m to a maximum of 500 m. ·The sheath is a LAP sheath for weather resistance. ·Numbering is printed on the surface of the optical fiber cord, making the identification of wire numbers possible. [Applications]·Ideal for outdoor wiring in buildings and factories, etc.
Series Name | Connector Type | CN1 | CN2 | Number Of Cores | Application | Overall Length (m) |
NWNFC | SSCSC | ![]() SC | ![]() SC | D (2-core) 4 (4-core) | OUT (outdoor use) | 2 to 500 |
SFCFC | ![]() FC | ![]() FC | ||||
SSCFC | ![]() SC | ![]() FC | ||||
SSTST | ![]() ST | ![]() ST | 1 m Increment Specifiable | |||
SSTSC | ![]() ST | ![]() SC | ||||
SSTFC | ![]() ST | ![]() FC |
Length | Tolerance |
+ 500 mm | +30 mm, −0 mm |
501 to 1,000 mm | +50 mm, −0 mm |
1,001 to less than 3,000 mm | +75 mm, −0 mm |
3,000 mm or more | +3%, −0 mm |
Part Number |
---|
NWNFC-SFCFC-4-OUT-[2-500/1] |
NWNFC-SFCFC-D-OUT-[2-500/1] |
NWNFC-SSCFC-4-OUT-[2-500/1] |
NWNFC-SSCFC-D-OUT-[2-1000/1] |
NWNFC-SSCSC-4-OUT-[2-500/1] |
NWNFC-SSCSC-D-OUT-[2-500/1] |
NWNFC-SSTFC-4-OUT-[2-500/1] |
NWNFC-SSTFC-D-OUT-[2-500/1] |
NWNFC-SSTSC-4-OUT-[2-500/1] |
NWNFC-SSTSC-D-OUT-[2-500/1] |
NWNFC-SSTST-4-OUT-[2-500/1] |
NWNFC-SSTST-D-OUT-[2-500/1] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Number Of Cores | Connector CN1 side | Connector CN2 side | #5 |
---|---|---|---|---|---|---|---|---|---|
- | MODULAR COUPLER | 1 Piece(s) | 5 Day(s) | 4-core | FC | FC | 2 ~ 500 | ||
- | MODULAR COUPLER | 1 Piece(s) | 5 Day(s) | 2-core | FC | FC | 2 ~ 500 | ||
- | MODULAR COUPLER | 1 Piece(s) | 5 Day(s) | 4-core | SC | FC | 2 ~ 500 | ||
- | MODULAR COUPLER | 1 Piece(s) | 5 Day(s) | 2-core | SC | FC | 2 ~ 1000 | ||
- | MODULAR COUPLER | 1 Piece(s) | 5 Day(s) | 4-core | SC | SC | 2 ~ 500 | ||
- | MODULAR COUPLER | 1 Piece(s) | 5 Day(s) | 2-core | SC | SC | 2 ~ 500 | ||
- | MODULAR COUPLER | 1 Piece(s) | 5 Day(s) | 4-core | ST | FC | 2 ~ 500 | ||
- | MODULAR COUPLER | 1 Piece(s) | 5 Day(s) | 2-core | ST | FC | 2 ~ 500 | ||
- | MODULAR COUPLER | 1 Piece(s) | 5 Day(s) | 4-core | ST | SC | 2 ~ 500 | ||
- | MODULAR COUPLER | 1 Piece(s) | 5 Day(s) | 2-core | ST | SC | 2 ~ 500 | ||
- | MODULAR COUPLER | 1 Piece(s) | 5 Day(s) | 4-core | ST | ST | 2 ~ 500 | ||
- | MODULAR COUPLER | 1 Piece(s) | 5 Day(s) | 2-core | ST | ST | 2 ~ 500 |
Loading...
Operating Environment | Outdoor | Cable Type | Single | Cable (cord, assembly) | Set |
---|---|---|---|---|---|
Length designated range(m) | 2 ~ 500 | Core diameter(50/62) | 62 |
How can we improve?
How can we improve?