(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Suitable for long-distance and large-capacity transmissions. Optical fiber cable with a single mode connector. [Features]·In addition to the mainstream LC and SC connectors, the lineup includes FC and ST connectors. ·The length can be specified in 1 m increments from a minimum of 1 m to a maximum of 200 m. ·The sheath is made of lead-free PVC. ·Linear print on duplex cord on the simplex side. Duplex can be identified. [Applications]·Ideal for wiring between devices and optical termination boxes, etc.
Series Name | Connector Type | CN1 | CN2 | Number Of Cores | Overall Length (m) | Cord outside diameter (mm) |
NWNFC | SSCSC | ![]() SC | ![]() SC | S (single core) D (2-core) | 1 to 200 1 m Increment Specifiable | φ2.0 |
SSTST | ![]() ST | ![]() ST | ||||
SSTSC | ![]() ST | ![]() SC | ||||
SSCFC | ![]() SC | ![]() FC | ||||
SFCFC | ![]() FC | ![]() FC | ||||
SFCST | ![]() FC | ![]() ST | ||||
SLCLC | ![]() LC | ![]() LC | φ2 | |||
SLCSC | ![]() LC | ![]() SC | ||||
SLCFC | ![]() LC | ![]() FC |
Length | Tolerance |
+ 500 mm | +30 mm, −0 mm |
501 to 1,000 mm | +50mm, −0 mm |
1,001 to less than 3,000 mm | +75mm, −0 mm |
3,000 mm or more | +3%, −0 mm |
Part Number |
---|
NWNFC-SFCFC-D-[1-200/1] |
NWNFC-SFCFC-S-[1-200/1] |
NWNFC-SFCST-D-[1-200/1] |
NWNFC-SFCST-S-[1-200/1] |
NWNFC-SLCFC-D-[1-200/1] |
NWNFC-SLCFC-S-[1-200/1] |
NWNFC-SLCLC-D-[1-200/1] |
NWNFC-SLCLC-S-[1-200/1] |
NWNFC-SLCSC-D-[1-200/1] |
NWNFC-SLCSC-S-[1-200/1] |
NWNFC-SSCFC-D-[1-200/1] |
NWNFC-SSCFC-S-[1-200/1] |
NWNFC-SSCSC-D-[1-200/1] |
NWNFC-SSCSC-S-[1-200/1] |
NWNFC-SSTST-D-[1-200/1] |
NWNFC-SSTST-S-[1-200/1] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Number Of Cores | Connector CN1 side | Connector CN2 side | #4 |
---|---|---|---|---|---|---|---|---|---|
- | MODULAR COUPLER | 1 Piece(s) | 5 Day(s) | 2-core | FC | FC | 1 ~ 200 | ||
- | MODULAR COUPLER | 1 Piece(s) | 5 Day(s) | Single core | FC | FC | 1 ~ 200 | ||
- | MODULAR COUPLER | 1 Piece(s) | 5 Day(s) | 2-core | FC | ST | 1 ~ 200 | ||
- | MODULAR COUPLER | 1 Piece(s) | 5 Day(s) | Single core | FC | ST | 1 ~ 200 | ||
- | MODULAR COUPLER | 1 Piece(s) | 5 Day(s) | 2-core | LC | FC | 1 ~ 200 | ||
- | MODULAR COUPLER | 1 Piece(s) | 5 Day(s) | Single core | LC | FC | 1 ~ 200 | ||
- | MODULAR COUPLER | 1 Piece(s) | 5 Day(s) | 2-core | LC | LC | 1 ~ 200 | ||
- | MODULAR COUPLER | 1 Piece(s) | 5 Day(s) | Single core | LC | LC | 1 ~ 200 | ||
- | MODULAR COUPLER | 1 Piece(s) | 5 Day(s) | 2-core | LC | SC | 1 ~ 200 | ||
- | MODULAR COUPLER | 1 Piece(s) | 5 Day(s) | Single core | LC | SC | 1 ~ 200 | ||
- | MODULAR COUPLER | 1 Piece(s) | 5 Day(s) | 2-core | SC | FC | 1 ~ 200 | ||
- | MODULAR COUPLER | 1 Piece(s) | 5 Day(s) | Single core | SC | FC | 1 ~ 200 | ||
- | MODULAR COUPLER | 1 Piece(s) | 5 Day(s) | 2-core | SC | SC | 1 ~ 200 | ||
- | MODULAR COUPLER | 1 Piece(s) | 5 Day(s) | Single core | SC | SC | 1 ~ 200 | ||
- | MODULAR COUPLER | 1 Piece(s) | 5 Day(s) | 2-core | ST | ST | 1 ~ 200 | ||
- | MODULAR COUPLER | 1 Piece(s) | 5 Day(s) | Single core | ST | ST | 1 ~ 200 |
Loading...
Operating Environment | Indoor | Cable Type | Single | Cable (cord, assembly) | Cord |
---|---|---|---|---|---|
Length designated range(m) | 1 ~ 200 |
How can we improve?
How can we improve?