(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Optical fiber cable with multi-mode connector with excellent noise resistance. [Features]·In addition to the mainstream LC and SC connectors, the lineup includes FC and ST connectors. ·The length can be specified in 1 m increments from a minimum of 1 m to a maximum of 200 m. ·The sheath is made of lead-free PVC. ·Linear print on duplex cord on the simplex side. Duplex can be identified. [Applications]·Ideal for wiring between devices and optical termination boxes, etc.
Series Name | Connector Type | CN1 | CN2 | Number Of Cores | Core diameter (μm) | Overall Length (m) | Cord outside diameter (mm) |
NWNFC | MSCSC | ![]() SC | ![]() SC | S(single core) D(2-core) | 50/62 | 1 to 200 1 m Increment Specifiable | φ2 |
MSTST | ![]() ST | ![]() ST | |||||
MSTSC | ![]() ST | ![]() SC | |||||
MSCFC | ![]() SC | ![]() FC | |||||
MFCFC | ![]() FC | ![]() FC | |||||
MFCST | ![]() FC | ![]() ST | |||||
MLCLC | ![]() LC | ![]() LC | |||||
MLCSC | ![]() LC | ![]() SC | |||||
MLCFC | ![]() LC | ![]() FC |
Length | Tolerance |
+ 500 mm | +30 mm, −0 mm |
501 to 1,000 mm | +50 mm, −0 mm |
1,001 to less than 3,000 mm | +75 mm, −0 mm |
3,000 mm or more | +3%, −0 mm |
Part Number |
---|
NWNFC-MFCFC-D-50-[1-200/1] |
NWNFC-MFCFC-D-62-[1-200/1] |
NWNFC-MFCFC-S-50-[1-200/1] |
NWNFC-MFCFC-S-62-[1-200/1] |
NWNFC-MFCST-D-50-[1-200/1] |
NWNFC-MFCST-D-62-[1-200/1] |
NWNFC-MFCST-S-50-[1-200/1] |
NWNFC-MFCST-S-62-[1-200/1] |
NWNFC-MLCFC-D-50-[1-200/1] |
NWNFC-MLCFC-D-62-[1-200/1] |
NWNFC-MLCFC-S-50-[1-200/1] |
NWNFC-MLCFC-S-62-[1-200/1] |
NWNFC-MLCLC-D-50-[1-200/1] |
NWNFC-MLCLC-D-62-[1-200/1] |
NWNFC-MLCLC-S-50-[1-200/1] |
NWNFC-MLCLC-S-62-[1-200/1] |
NWNFC-MLCSC-D-50-[1-200/1] |
NWNFC-MLCSC-D-62-[1-200/1] |
NWNFC-MLCSC-S-50-[1-200/1] |
NWNFC-MLCSC-S-62-[1-200/1] |
NWNFC-MSCFC-D-50-[1-200/1] |
NWNFC-MSCFC-D-62-[1-200/1] |
NWNFC-MSCFC-S-50-[1-200/1] |
NWNFC-MSCFC-S-62-[1-200/1] |
NWNFC-MSCSC-D-50-[1-200/1] |
NWNFC-MSCSC-D-62-[1-200/1] |
NWNFC-MSCSC-S-50-[1-200/1] |
NWNFC-MSCSC-S-62-[1-200/1] |
NWNFC-MSTST-D-50-[1-200/1] |
NWNFC-MSTST-D-62-[1-200/1] |
NWNFC-MSTST-S-50-[1-200/1] |
NWNFC-MSTST-S-62-[1-200/1] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Number Of Cores | Connector CN1 side | Connector CN2 side | Core diameter (50/62) | #5 |
---|---|---|---|---|---|---|---|---|---|---|
- | MODULAR COUPLER | 1 Piece(s) | 5 Day(s) | 2-core | FC | FC | 50 | 1 ~ 200 | ||
- | MODULAR COUPLER | 1 Piece(s) | 5 Day(s) | 2-core | FC | FC | 62 | 1 ~ 200 | ||
- | MODULAR COUPLER | 1 Piece(s) | 5 Day(s) | Single core | FC | FC | 50 | 1 ~ 200 | ||
- | MODULAR COUPLER | 1 Piece(s) | 5 Day(s) | Single core | FC | FC | 62 | 1 ~ 200 | ||
- | MODULAR COUPLER | 1 Piece(s) | 5 Day(s) | 2-core | FC | ST | 50 | 1 ~ 200 | ||
- | MODULAR COUPLER | 1 Piece(s) | 5 Day(s) | 2-core | FC | ST | 62 | 1 ~ 200 | ||
- | MODULAR COUPLER | 1 Piece(s) | 5 Day(s) | Single core | FC | ST | 50 | 1 ~ 200 | ||
- | MODULAR COUPLER | 1 Piece(s) | 5 Day(s) | Single core | FC | ST | 62 | 1 ~ 200 | ||
- | MODULAR COUPLER | 1 Piece(s) | 5 Day(s) | 2-core | LC | FC | 50 | 1 ~ 200 | ||
- | MODULAR COUPLER | 1 Piece(s) | 5 Day(s) | 2-core | LC | FC | 62 | 1 ~ 200 | ||
- | MODULAR COUPLER | 1 Piece(s) | 5 Day(s) | Single core | LC | FC | 50 | 1 ~ 200 | ||
- | MODULAR COUPLER | 1 Piece(s) | 5 Day(s) | Single core | LC | FC | 62 | 1 ~ 200 | ||
- | MODULAR COUPLER | 1 Piece(s) | 5 Day(s) | 2-core | LC | LC | 50 | 1 ~ 200 | ||
- | MODULAR COUPLER | 1 Piece(s) | 5 Day(s) | 2-core | LC | LC | 62 | 1 ~ 200 | ||
- | MODULAR COUPLER | 1 Piece(s) | 5 Day(s) | Single core | LC | LC | 50 | 1 ~ 200 | ||
- | MODULAR COUPLER | 1 Piece(s) | 5 Day(s) | Single core | LC | LC | 62 | 1 ~ 200 | ||
- | MODULAR COUPLER | 1 Piece(s) | 5 Day(s) | 2-core | LC | SC | 50 | 1 ~ 200 | ||
- | MODULAR COUPLER | 1 Piece(s) | 5 Day(s) | 2-core | LC | SC | 62 | 1 ~ 200 | ||
- | MODULAR COUPLER | 1 Piece(s) | 5 Day(s) | Single core | LC | SC | 50 | 1 ~ 200 | ||
- | MODULAR COUPLER | 1 Piece(s) | 5 Day(s) | Single core | LC | SC | 62 | 1 ~ 200 | ||
- | MODULAR COUPLER | 1 Piece(s) | 5 Day(s) | 2-core | SC | FC | 50 | 1 ~ 200 | ||
- | MODULAR COUPLER | 1 Piece(s) | 5 Day(s) | 2-core | SC | FC | 62 | 1 ~ 200 | ||
- | MODULAR COUPLER | 1 Piece(s) | 5 Day(s) | Single core | SC | FC | 50 | 1 ~ 200 | ||
- | MODULAR COUPLER | 1 Piece(s) | 5 Day(s) | Single core | SC | FC | 62 | 1 ~ 200 | ||
- | MODULAR COUPLER | 1 Piece(s) | 5 Day(s) | 2-core | SC | SC | 50 | 1 ~ 200 | ||
- | MODULAR COUPLER | 1 Piece(s) | 5 Day(s) | 2-core | SC | SC | 62 | 1 ~ 200 | ||
- | MODULAR COUPLER | 1 Piece(s) | 5 Day(s) | Single core | SC | SC | 50 | 1 ~ 200 | ||
- | MODULAR COUPLER | 1 Piece(s) | 5 Day(s) | Single core | SC | SC | 62 | 1 ~ 200 | ||
- | MODULAR COUPLER | 1 Piece(s) | 5 Day(s) | 2-core | ST | ST | 50 | 1 ~ 200 | ||
- | MODULAR COUPLER | 1 Piece(s) | 5 Day(s) | 2-core | ST | ST | 62 | 1 ~ 200 | ||
- | MODULAR COUPLER | 1 Piece(s) | 5 Day(s) | Single core | ST | ST | 50 | 1 ~ 200 | ||
- | MODULAR COUPLER | 1 Piece(s) | 5 Day(s) | Single core | ST | ST | 62 | 1 ~ 200 |
Loading...
Operating Environment | Indoor | Cable Type | Multi | Cable (cord, assembly) | Cord |
---|---|---|---|---|---|
Length designated range(m) | 1 ~ 200 |
How can we improve?
How can we improve?