(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
CAT5e / RJ45 connector to relay between jacks
1 Pack Unit 10-piece Pack
1 Pack Unit 50-piece Pack
Model Number | Quantity per Pack |
NW080-88S-C5R | 1 Pieces |
NW080-88S-C5RP10 | 10 Pieces |
NW080-88S-C5RP50 | 50 Pieces |
Specifications
Connector | RJ45 (Female) | |
Wire Connection | Straight | |
UL | 94V-0 | |
Material | Housing | ABS |
Contact | Pretreatment > Nickel, Finish > Gold Plating | |
Operating Temperature Range | -10 ~ 60°C | |
Storage Temperature Range | -40 ~ 68°C | |
Rated Voltage | 1000V | |
Rated Current | 1.5A | |
Weight (g) | 9 |
Part Number |
---|
NW080-88S-C5R |
NW080-88S-C5RP50 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Type |
---|---|---|---|---|---|---|---|
฿ 429.68 ฿ 121.64 | SNAP IN | 1 Piece(s) | Same day | Jack (panel mounting type) | |||
฿ 8,903.23 | SNAP IN | 1 Pack(s) | 50 Pieces Per Package | Same day | Jack |
Loading...
Category | CAT5e | Shield | None (UTP) | Color | Black |
---|---|---|---|---|---|
Representative Standard | UL | Dimension length(mm) | 19.4 | Dimension width(mm) | 16.8 |
Dimension thickness(mm) | 29.4 |
How can we improve?
How can we improve?