(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
RJ45 modular plug for category 6 (1000BASE-TX) shielded cable [Features] · Shielded with noise-resistant performance · Can be used for a wide range of AWG24 to 26 cable for both solid and stranded wire · Comes with 2 types of conductor insertion guides improving termination work efficiency
1 Pack Unit 10-piece Pack
1 Pack Unit 100-piece Pack
Model Number | Quantity per Pack | Type |
NW060-R88- T50C6-SH | 10 | General-purpose |
100 |
Category | CAT6 | |
Compatible Cable | Conductor | Can be used for both stranded wires and single wires. |
AWG | 24 ~ 26 | |
UL | 94V-0 | |
Connector | Housing Material | Polycarbonate |
Contact Material | Pretreatment > Nickel, Finish > Gold Plating | |
Weight (g) | 3 |
Part Number |
---|
NW060-R88-T50C6-SH-10 |
NW060-R88-T50C6-SH-100 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship |
---|---|---|---|---|---|---|
฿ 735.48 | PRUG | 1 Pack(s) | 10 Pieces Per Package | Available | Same day | |
฿ 3,166.45 | PRUG | 1 Pack(s) | 100 Pieces Per Package | Available | Same day |
Loading...
Type | Plug | Category | CAT6 | Shield | Yes (STP) |
---|---|---|---|---|---|
Conforming cable (line type) | Strand wire/single wire |
How can we improve?
How can we improve?