1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

UTP (CAT6)【100 Pieces Per Package】 (Part Number)

PRUG

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • UTP (CAT6)
  • UTP (CAT6)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,976.12/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart


RJ45 CAT6 Standard Plug
● This is the cheapest CAT6 UTP type.
UTP (CAT6): Related image
 

(i)Caution

  • Some products are scheduled to be discontinued as soon as supplier is out of stock.Please check the quotation and order screen for details.

Product Description

RJ45 modular plug for category 6 (1000BASE-TX) unshielded cable [Features] · Can be used with AWG24 to 26 cable · With conductor insertion guide

Specification Table

UTP (CAT6): Related image

UTP (CAT6): Related image

Overview of Specifications

UTP (CAT6): Related image
Part Number
NW060-R88-T50-C6-100
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 1,976.12

PRUG 1 Pack(s)

100 Pieces Per Package

Same day

Loading...

  1. 1

Basic Information

Type Plug Category CAT6 Shield None (UTP)
Conforming cable (line type) Strand wire/single wire

Please check the type/dimensions/specifications of the part NW060-R88-T50-C6-100 in the UTP (CAT6) series.