1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RJ11 Cable, 6-Core Stranded Wire Type (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 170.32/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart


● General-purpose cable with RJ11 connector
● It can also be used with 6-pin/4-core, and 6-pin/2-core type equipment.

· Appearance and specifications are subject to change without notice.

Product Description

Cable with 6-position, 6-core RJ11 plug [Features] · Flat type for easy space-saving wiring. ·Two types of straight and crossover connection are available. ·It can also be used as a 6-pole duplex or 6-position 4-core cord. [Applications]·General telephone, fax, modem

Specification Table

RJ11 Cable, 6-Core Stranded Wire Type: Related image
RJ11 Cable, 6-Core Stranded Wire Type: Related image
Model NumberNumber Of CoresTypeNo.ColorSpecified Length
CBLRJ050666
(6-pin, 6-core)
S
(straight)
07SV
(silver)*
2.1 m
144.2 m
257.6 m
5015 m
7523 m
10030 m
15046 m
20061 m
*A gradation cable is sometimes used for determining polarity. (This is not a discoloration defect.)

Overview of Specifications

RJ11 Cable, 6-Core Stranded Wire Type: Related image
RJ11 Cable, 6-Core Stranded Wire Type: Related image
Part Number
CBLRJ050-666-R-07-SV
CBLRJ050-666-R-14-SV
CBLRJ050-666-R-50-SV
CBLRJ050-666-R-100-SV
CBLRJ050-666-R-150-SV
CBLRJ050-666-R-200-SV
CBLRJ050-666-S-07-SV
CBLRJ050-666-S-14-SV
CBLRJ050-666-S-25-SV
CBLRJ050-666-S-50-SV
CBLRJ050-666-S-75-SV
CBLRJ050-666-S-100-SV
CBLRJ050-666-S-150-SV
CBLRJ050-666-S-200-SV
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCable Length
(m)
Specifications

฿ 170.32

RJ-11 CABLE 1 Piece(s) Available Same day 2.1Cross

฿ 325.16

RJ-11 CABLE 1 Piece(s) Available 3 Day(s) 4.2Cross

฿ 596.13

RJ-11 CABLE 1 Piece(s) Available 3 Day(s) 15Cross

฿ 990.97

RJ-11 CABLE 1 Piece(s) Available 3 Day(s) 30Cross

฿ 1,432.26

RJ-11 CABLE 1 Piece(s) Available 3 Day(s) 46Cross

฿ 1,861.94

RJ-11 CABLE 1 Piece(s) Available 3 Day(s) 61Cross

฿ 170.32

RJ-11 CABLE 1 Piece(s) Available Same day 2.1Straight

฿ 325.16

RJ-11 CABLE 1 Piece(s) Available Same day 4.2Straight

฿ 468.39

RJ-11 CABLE 1 Piece(s) Available 3 Day(s) 7.6Straight

฿ 596.13

RJ-11 CABLE 1 Piece(s) Available 3 Day(s) 15Straight

฿ 828.39

RJ-11 CABLE 1 Piece(s) Available 3 Day(s) 23Straight

฿ 990.97

RJ-11 CABLE 1 Piece(s) Available 3 Day(s) 30Straight

฿ 1,432.26

RJ-11 CABLE 1 Piece(s) Available 3 Day(s) 46Straight

฿ 1,861.94

RJ-11 CABLE 1 Piece(s) Available 3 Day(s) 61Straight

Loading...

  1. 1

Basic Information

Number of electrodes/Number of cores 6-pole 6-core Type Flat cable Shield None (UTP)
Color Silver Cable conductor Strand wire