1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

CAT6 STP (stranded wire / single wire)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Volume Discount
  • CAT6
  • Single Shield
  • Twisted Pair
Part Number :
  • From :
    ฿ 12,392.26/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart


● CAT6/STP bulk cable (with shield).

· Appearance and specifications are subject to change without notice.

Product Description

Achieves a transmission band of 250 MHz. A shielded CAT6 Gigabit Ethernet cable (1000BASE-T) suitable for noisy environments. The lineup includes both solid wire for long-distance transmission and stranded wire for easy routing.

Specification Table

CAT6 STP (Stranded Wire / Single Wire): Related Image
CAT6 STP (Stranded Wire / Single Wire): Related Image

Model NumberColorOverall Length
(m)
Outer Diameter
(mm)
NEXT value
(db)
Approximate weight
(kg)
NW06G-R4P-T24-SH
(stranded wire / twisted pair / with shield)
GY (Gray)304
(box)
6.536.3
(at 250 MHz)
11.6
(1 roll)
NW06G-R4P-S24-SH
(single wire / twisted pair / with shield)
304
(wrap)
7.035.2
(at 550 MHz)
12.2
(1 roll)

Overview of Specifications

CAT6 STP (Stranded Wire / Single Wire): Related Image
Part Number
NW06G-R4P-S24-SH-GY
NW06G-R4P-T24-SH-GY
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCable Conductor Cable Outer Diameter
(mm)
NEXT value (at 550MHz)
(dB)
NEXT value (at 250MHz)
(dB)

฿ 14,865.60

STP BALK CABLE 1 Piece(s) 3 Day(s) Single Wire7.0 to 7.935.2-

฿ 12,392.26

STP BALK CABLE 1 Piece(s) Available 3 Day(s) Stranded Wire6.0 to 6.9-36.3

Loading...

  1. 1

Basic Information

Category CAT6 Shield Structure Shielded・STP Shield Details Single Layer Shield
FA Network Standard No Standard Standard UL Conductor Size AWG24 (0.20sq)
No. of Cores 4 Pair (4P) Color Ash Length(m) 100 or More
Specifications CAT6 / STP Overall Length(m) 304 Cable Type Standard