1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

CAT5e UTP (stranded wire / single wire) (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • CAT5e UTP (stranded wire / single wire)
  • CAT5e UTP (stranded wire / single wire)
You can add up to 6 items per a category to the compare list.

  • Volume Discount
  • CAT5e
  • Twisted Pair
  • 1000BASE-T
Part Number :
  • From :
    ฿ 6,512.26/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart


Low-priced bulk cable
● CAT5e/UTP bulk cable (without shield).
Bulk cable

· The external appearance and specifications are subject
to change without notice.

Product Description

CAT5e U/UTP Gigabit Ethernet transmission cable. In addition to a wide variety of cable colors, the lineup includes solid wire for long-distance transmission and stranded wire for easy routing. Also compliant with CAT5 (100BASE-TX) and CAT3 (10BASE-T).

Specification Table

CAT5e UTP (stranded wire / single wire): Related image
CAT5e UTP (stranded wire / single wire): Related image
Model NumberColorOverall Length
(m)
Outer Diameter
(mm)
NEXT value
(db)
Approximate weight
(kg)
NWNUTP-C5E-S
(stranded wire / twisted pair / without shield)
BL (blue) / GN (green) / GY (gray) / YL (yellow) / RD (red)304
(wrap)
5.432
(at 100 MHz)
11.2
(1 roll)
NWBEL-1583A
(single wire / twisted pair / without shield)
BELDEN Model No.: BEL-1583A
BL (blue) / GN (green) / GY (gray) / YL (yellow) / RD (red) / WH (white)304
(box)
527.8
(at 200 MHz)
11.3
(1 roll)
NWBEL-1700A
(single wire / twisted pair / without shield)
BELDEN Model No.: BEL-1700A
BL (blue)5.127.2
(at 350 MHz)

Overview of Specifications

CAT5e UTP (stranded wire / single wire): Related image
CAT5e UTP (stranded wire / single wire): Related image
Part Number
NWNUTP-C5E-S-BL
NWNUTP-C5E-S-GY
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipColor

฿ 6,512.26

LAN CABLE 1 Piece(s) Available 3 Day(s) Blue

฿ 6,512.26

LAN CABLE 1 Piece(s) Available 3 Day(s) [Gray / Light Gray] Ash

Loading...

  1. 1

Basic Information

Category CAT5e Shield Structure Non-Shielded・UTP FA Network Standard No Standard
Standard UL / CSA (cUL) Cable Conductor Stranded Wire Conductor Size AWG24 (0.20sq)
No. of Cores 4 Pair (4P) Cable Outer Diameter(mm) 5.0 to 5.9 Length(m) 100 or More
Specifications CAT5E / UTP NEXT value (at 100MHz)(dB) 32 Overall Length(m) 304
Cable Type Standard