1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

CAT6 UTP (single wire)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • CAT6
  • Twisted Pair
Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart


CAT6 UTP LAN cable of customer requested length
appropriate for high-speed communication

● The overall length can be specified in 0.1 m increments.
● Suitable for long-distance transmission since it is an UTP single-wire type (without shield).
Suitable for long-distance transmission

· Appearance and specifications are subject to change without notice.

Product Description

Achieves a transmission band of 250 MHz. A shielded CAT6 Gigabit Ethernet cable (1000BASE-T) suitable for noisy environments. [Features]·A solid wire type suitable for long-distance transmission. ·The free length can be specified in 0.1 m increments from a minimum of 1 m to a maximum of 100 m. ·Features a clip breakage prevention plug and is protected by a cover for a safe design.

Specification Table

CAT6 UTP (single wire): Related image
CAT6 UTP (single wire): Related image
CAT6 UTP (single wire): Related image
Model NumberWiring TypeColorSpecified Length (m)
NWSMC6-SONSUB (straight)SB (sky blue)1 to 100
Specifiable Every 0.1 m
CUB (cross)

Overview of Specifications

CAT6 UTP (single wire): Related image
Part Number
NWSMC6-SON-CUB-SB-[1-100/0.1]
NWSMC6-SON-SUB-SB-[1-100/0.1]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipLength: Custom Wiring Type

-

IOBASE-T CABLE 1 Piece(s) 4 Day(s) 1 ~ 100Cross

-

IOBASE-T CABLE 1 Piece(s) 4 Day(s) 1 ~ 100Straight

Loading...

  1. 1

Basic Information

Category CAT6 Shield Structure Non-Shielded・UTP FA Network Standard No Standard
Connector Type RJ45-RJ45 Cable Conductor Single Wire Conductor Size AWG24 (0.20sq)
No. of Cores (No. of Connection Pins) 8 Core Cable Outer Diameter 6.0 to 6.9 Color Pale Blue / Light Blue
Length Custom Sheath Material PVC UL Cable Incompatible / Connector Compatible
PoE (Power Supply) Compatible Cable Type Standard